NXOpen Package |
Provides classes and interfaces for the NX Open Common API. |
NXOpen.Annotations Package |
Provides classes and interfaces relating to Dimensions, Notes, Symbols, PMI, and other Annotations. |
NXOpen.Assemblies Package |
Provides classes and interfaces for Assemblies |
NXOpen.Assemblies.ProductInterface Package |
Provides classes and interfaces for Assembly Product Interfaces. |
NXOpen.BlockStyler Package |
Provides classes and interfaces for the Block Styler. |
NXOpen.BodyDes Package |
Provides classes and interfaces for Body Design. |
NXOpen.CAE Package |
Provides classes and interfaces to Advanced Simulation and Design Simulation. |
NXOpen.CAE.FTK Package |
Provides classes and interfaces to Function Toolkit. |
NXOpen.CAE.ModelCheck Package |
Provides classes and interfaces relating to Model Check. |
NXOpen.CAE.Optimization Package |
Provides classes and interfaces relating to Optimization. |
NXOpen.CAE.ResponseSimulation Package |
Provides classes and interfaces for Response Simulation. |
NXOpen.CAE.Xyplot Package |
Provides classes and interfaces for XY Graphing. |
NXOpen.CAM Package |
Provides classes and interfaces for Manufacturing. |
NXOpen.CAM.FBM Package |
Provides classes and interfaces for Feature Based Manufacturing. |
NXOpen.Die Package |
Provides classes and interfaces relating to Die Engineering and Die Design. |
NXOpen.Display Package |
Provides classes and interfaces for display. |
NXOpen.Drafting Package |
Provides classes and interfaces for the Drafting. |
NXOpen.Drawings Package |
Provides classes and interfaces for Drafting Drawings. |
NXOpen.Facet Package |
Provides classes and interfaces for Faceted Representations. |
NXOpen.Features Package |
Provides classes and interfaces for features. |
NXOpen.Features.SheetMetal Package |
Provides classes and interfaces for Sheet Metal Features. |
NXOpen.Features.ShipDesign Package |
Classes and interfaces for Ship Design. |
NXOpen.Features.Subdivision Package |
Provides classes and interfaces for Subdivision Body feature. |
NXOpen.Features.VehicleDesign Package |
Classes and interfaces for Vehicle Design. |
NXOpen.Fields Package |
Provides classes and interfaces for Fields. |
NXOpen.Formboard Package |
Provides interfaces and classes to the Routing Electrical Formboard functionality. |
NXOpen.Gateway Package |
Provides classes and interfaces for Gateway. |
NXOpen.GeometricAnalysis Package |
Provides classes and interfaces for Geometric Analysis. |
NXOpen.GeometricAnalysis.SectionAnalysis Package |
Provides classes and interfaces for Section Analysis. |
NXOpen.GeometricUtilities Package |
Provides classes and interfaces for Geometric Utilities. |
NXOpen.Issue Package |
Provides classes and interfaces for issue. |
NXOpen.Layer Package |
Provides classes and interfaces for layer. |
NXOpen.Layout2d Package |
Provides classes and interfaces relating to Layout2D. |
NXOpen.LineDesigner Package |
Provides classes and interfaces relating to Line Designer. |
NXOpen.Mechatronics Package |
Provides classes and interfaces for Mechtronics. |
NXOpen.MenuBar Package |
Provides classes and interfaces for the Menu Bar. |
NXOpen.ModlDirect Package |
Provides classes and interfaces for Direct Modeling. |
NXOpen.ModlUtils Package |
Provides classes and interfaces for Direct Utilities. |
NXOpen.Motion Package |
Provides classes and interfaces for Motion. |
NXOpen.Optimization Package |
Provides classes and interfaces for Optimization. |
NXOpen.Options Package |
Provides classes and interfaces for options. |
NXOpen.PDM Package |
Provides classes and interfaces for PDM. |
NXOpen.PartFamily Package |
Provides classes and interfaces relating to Part Family. |
NXOpen.PhysMat Package |
Provides classes and interfaces for Physical Material. |
NXOpen.Positioning Package |
Provides classes and interfaces for Assembly Positioning and Constraints. |
NXOpen.Preferences Package |
Provides classes and interfaces for preferences. |
NXOpen.Routing Package |
Provides classes and interfaces for Routing. |
NXOpen.Routing.Electrical Package |
Provides classes and interfaces for Routing Electrical. |
NXOpen.SIM Package |
Provides classes and interfaces for Machine Tool Builder and CAM-Simulation. |
NXOpen.ShapeSearch Package |
Provides classes and interfaces for Shape Search. |
NXOpen.SheetMetal Package |
Provides classes and interfaces for Sheet Metal. |
NXOpen.Tooling Package |
Provides classes and interfaces for Tooling. |
NXOpen.UIStyler Package |
Provides classes and interfaces for User Interface (UI) Styler. |
NXOpen.UF Package |
Provides classes and interfaces for User Function (UF). |
NXOpen.UserDefinedObjects Package |
Provides classes and interfaces for User Defined Objects (UDOs). |
NXOpen.UserDefinedTemplate Package |
Provides classes and interfaces for User Defined Templates. |
NXOpen.Validate Package |
Provides classes and interfaces for Validation Utilities. |
NXOpen.VisualReporting Package |
Provides classes and interfaces for Visual Reporting. |
NXOpen.Weld Package |
Provides classes and interfaces for Weld. |