NXOpen .NET Reference
12.0.0
|
Represents the View Style Builder (Drawings. More...
Public Member Functions | |
unsafe NXOpen.Drawings.ViewStyleFPCalloutsBuilder | GetViewStyleFPCallout (string type) |
Retrieves a specified Callout on the Flat Pattern Tab on the View Style Dialog More... | |
unsafe NXOpen.Drawings.ViewStyleFPCalloutsBuilder[] | GetAllViewStyleFPCallouts () |
Retrieves all the Callouts on the Flat Pattern Tab on the View Style Dialog More... | |
unsafe NXOpen.Drawings.ViewStyleFPCurvesBuilder | GetViewStyleFPCurve (NXOpen.SheetMetal.FlatPatternSettings.FlatPatternObjectType type) |
Retrieves a specified Curve on the Flat Pattern Tab on the View Style Dialog More... | |
unsafe NXOpen.Drawings.ViewStyleFPCurvesBuilder[] | GetAllViewStyleFPCurves () |
Retrieves all the Curves on the Flat Pattern Tab on the View Style Dialog More... | |
unsafe void | InheritSettingsFromSelectedObjects (NXOpen.NXObject selectedObject) |
Inherit Settings From Selected Objects More... | |
unsafe void | InheritSettingsFromCustomerDefault () |
Inherit Settings From Customer Default More... | |
unsafe void | InheritSettingsFromPreferences () |
Inherit Settings From Preference More... | |
unsafe NXOpen.Drawings.ViewStyleFPCalloutConfigBuilder | GetViewStyleFPCalloutConfig () |
Retrieves the callout configuration on the Flat Pattern Tab on the View Style Dialog More... | |
unsafe NXOpen.Drawings.ShipDraftingViewLinesBuilder | FindShipDraftingViewLinesBuilderByName (string featureName, string featureSubName) |
Gets the NXOpen.Drawings.ShipDraftingViewLinesBuilder with the given FeatureName and FeatureSubName More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Drawings.ProjectedViewOrientationBuilder | ProjectedViewOrientation [get] |
Returns the projected view orientation builder More... | |
unsafe NXOpen.Drawings.ViewStyleSecondaryComponentsBuilder | SecondaryComponents [get] |
Returns the secondary components style builder of the view style builder which represents the secondary geometry tab on the View Style Dialog More... | |
unsafe NXOpen.Drawings.ViewCommonViewLabelBuilder | ViewCommonViewLabel [get] |
Returns the view common label builder More... | |
unsafe NXOpen.Drawings.ViewProjectedArrowSettingsBuilder | ViewProjectedArrowSettings [get] |
Returns the projected Arrow Settings builder More... | |
unsafe NXOpen.Drawings.ViewProjectedViewSettingsBuilder | ViewProjectedViewSettings [get] |
Returns the projected View Settings builder More... | |
unsafe NXOpen.Drawings.ViewSectionLineBuilder | ViewSectionLineStyleBuilder [get] |
Returns the view section line builder More... | |
unsafe NXOpen.Drawings.ViewStyleBaseBuilder | ViewStyleBase [get] |
Returns the Base style builder of the view style builder which represents the base tab on the View Style Dialog More... | |
unsafe NXOpen.Drawings.ViewStyleDetailBuilder | ViewStyleDetail [get] |
Returns the Detail style builder of the view style builder which represents the detail tab on the View Style Dialog More... | |
unsafe NXOpen.Drawings.ViewStyleGeneralBuilder | ViewStyleGeneral [get] |
Returns the General style builder of the view style builder which represents the general tab on the View Style Dialog More... | |
unsafe NXOpen.Drawings.ViewStyleHiddenLinesBuilder | ViewStyleHiddenLines [get] |
Returns the Hidden Lines style builder of the view style builder which represents the hidden lines tab on the View Style Dialog More... | |
unsafe NXOpen.Drawings.ViewStyleInheritPmiBuilder | ViewStyleInheritPmi [get] |
Returns the Inherit PMI style builder of the view style builder which represents the inherit PMI tab on the View Style Dialog More... | |
unsafe NXOpen.Drawings.ViewStyleOrientationBuilder | ViewStyleOrientation [get] |
Returns the Orientation style builder of the view style builder which represents the orientation tab on the View Style Dialog More... | |
unsafe NXOpen.Drawings.ViewStylePerspectiveBuilder | ViewStylePerspective [get] |
Returns the Perspective style builder of the view style builder which represents the perspective tab on the View Style Dialog More... | |
unsafe NXOpen.Drawings.ViewStyleProjectedBuilder | ViewStyleProjected [get] |
Returns the projected style builder of the view style builder which represents the projected tab on the View Style Dialog More... | |
unsafe NXOpen.Drawings.ViewStyleSectionBuilder | ViewStyleSection [get] |
Returns the Section style builder of the view style builder which represents the section tab on the View Style Dialog More... | |
unsafe NXOpen.Drawings.ViewStyleSectionConstraintsBuilder | ViewStyleSectionConstraints [get] |
Returns the Section Constraints style builder of the view style builder which represents the section constraints tab on the View Style Dialog More... | |
unsafe NXOpen.Drawings.ViewStyleShadingBuilder | ViewStyleShading [get] |
Returns the Shading style builder of the view style builder which represents the shading tab on the View Style Dialog More... | |
unsafe NXOpen.Drawings.ShipDraftingViewLinesBuilderList | ViewStyleShipDraftingViewLinesList [get] |
Returns the Ship Drafting View lines builder of the view style builder which represents the ship drafting view lines on the View Style Dialog More... | |
unsafe NXOpen.Drawings.ViewStyleShipbuildingLinesBuilderList | ViewStyleSingleLineList [get] |
Returns the Ship building lines style builder of the view style builder which represents the ship building lines tab on the View Style Dialog More... | |
unsafe NXOpen.Drawings.ViewStyleSmoothEdgesBuilder | ViewStyleSmoothEdges [get] |
Returns the Smooth Edges style builder of the view style builder which represents the smooth edges tab on the View Style Dialog More... | |
unsafe NXOpen.Drawings.ViewStyleThreadsBuilder | ViewStyleThreads [get] |
Returns the Threads style builder of the view style builder which represents the threads tab on the View Style Dialog More... | |
unsafe NXOpen.Drawings.ViewStyleTraceLinesBuilder | ViewStyleTraceLines [get] |
Returns the Trace lines style builder of the view style builder which represents the trace lines tab on the View Style Dialog More... | |
unsafe NXOpen.Drawings.ViewStyleVirtualIntersectionsBuilder | ViewStyleVirtualIntersections [get] |
Returns the Virtual intersections style builder of the view style builder which represents the virtual intersections tab on the View Style Dialog More... | |
unsafe NXOpen.Drawings.ViewStyleVisibleLinesBuilder | ViewStyleVisibleLines [get] |
Returns the Visible lines style builder of the view style builder which represents the visible lines tab on the View Style Dialog More... | |
Represents the View Style Builder (Drawings.
ViewStyleBuilder) which manages all the style attributes related * to the view including base view, projected view, drawing view, detail view, broken view, section view etc. * To obtain an instance of this class, we need to follow the steps: create a new view, click the view style * button, edit the view style attributes.
Created in NX6.0.0
unsafe NXOpen.Drawings.ShipDraftingViewLinesBuilder NXOpen.Drawings.ViewStyleBuilder.FindShipDraftingViewLinesBuilderByName | ( | string | featureName, |
string | featureSubName | ||
) |
Gets the NXOpen.Drawings.ShipDraftingViewLinesBuilder with the given FeatureName and FeatureSubName
Created in NX11.0.0
License requirements: nx_ship_drafting ("Ship Drafting")
featureName | |
featureSubName |
unsafe NXOpen.Drawings.ViewStyleFPCalloutsBuilder [] NXOpen.Drawings.ViewStyleBuilder.GetAllViewStyleFPCallouts | ( | ) |
Retrieves all the Callouts on the Flat Pattern Tab on the View Style Dialog
Created in NX6.0.0
License requirements: drafting ("DRAFTING")
unsafe NXOpen.Drawings.ViewStyleFPCurvesBuilder [] NXOpen.Drawings.ViewStyleBuilder.GetAllViewStyleFPCurves | ( | ) |
Retrieves all the Curves on the Flat Pattern Tab on the View Style Dialog
Created in NX6.0.0
License requirements: drafting ("DRAFTING")
unsafe NXOpen.Drawings.ViewStyleFPCalloutsBuilder NXOpen.Drawings.ViewStyleBuilder.GetViewStyleFPCallout | ( | string | type | ) |
Retrieves a specified Callout on the Flat Pattern Tab on the View Style Dialog
Created in NX6.0.0
License requirements: drafting ("DRAFTING")
type | Indicates which flat pattern callout |
unsafe NXOpen.Drawings.ViewStyleFPCalloutConfigBuilder NXOpen.Drawings.ViewStyleBuilder.GetViewStyleFPCalloutConfig | ( | ) |
Retrieves the callout configuration on the Flat Pattern Tab on the View Style Dialog
Created in NX9.0.0
License requirements: drafting ("DRAFTING")
unsafe NXOpen.Drawings.ViewStyleFPCurvesBuilder NXOpen.Drawings.ViewStyleBuilder.GetViewStyleFPCurve | ( | NXOpen.SheetMetal.FlatPatternSettings.FlatPatternObjectType | type | ) |
Retrieves a specified Curve on the Flat Pattern Tab on the View Style Dialog
Created in NX6.0.0
License requirements: drafting ("DRAFTING")
type | Indicates which flat pattern curve |
unsafe void NXOpen.Drawings.ViewStyleBuilder.InheritSettingsFromCustomerDefault | ( | ) |
Inherit Settings From Customer Default
Created in NX9.0.0
License requirements: drafting ("DRAFTING")
unsafe void NXOpen.Drawings.ViewStyleBuilder.InheritSettingsFromPreferences | ( | ) |
Inherit Settings From Preference
Created in NX9.0.0
License requirements: drafting ("DRAFTING")
unsafe void NXOpen.Drawings.ViewStyleBuilder.InheritSettingsFromSelectedObjects | ( | NXOpen.NXObject | selectedObject | ) |
Inherit Settings From Selected Objects
Created in NX9.0.0
License requirements: drafting ("DRAFTING")
selectedObject | The selected annotation or table or view instance object. a null reference (Nothing in Visual Basic) is not allowed. |
unsafe bool NXOpen.Drawings.ViewStyleBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the projected view orientation builder
Created in NX9.0.0
License requirements: None.
|
get |
Returns the secondary components style builder of the view style builder which represents the secondary geometry tab on the View Style Dialog
Created in NX11.0.0
License requirements: drafting ("DRAFTING")
|
get |
Returns the view common label builder
Created in NX10.0.0
License requirements: drafting ("DRAFTING")
|
get |
Returns the projected Arrow Settings builder
Created in NX9.0.0
License requirements: None.
|
get |
Returns the projected View Settings builder
Created in NX9.0.0
License requirements: None.
|
get |
Returns the view section line builder
Created in NX10.0.0
License requirements: drafting ("DRAFTING")
|
get |
Returns the Base style builder of the view style builder which represents the base tab on the View Style Dialog
Created in NX6.0.0
License requirements: drafting ("DRAFTING")
|
get |
Returns the Detail style builder of the view style builder which represents the detail tab on the View Style Dialog
Created in NX6.0.0
License requirements: drafting ("DRAFTING")
|
get |
Returns the General style builder of the view style builder which represents the general tab on the View Style Dialog
Created in NX6.0.0
License requirements: drafting ("DRAFTING")
|
get |
Returns the Hidden Lines style builder of the view style builder which represents the hidden lines tab on the View Style Dialog
Created in NX6.0.0
License requirements: drafting ("DRAFTING")
|
get |
Returns the Inherit PMI style builder of the view style builder which represents the inherit PMI tab on the View Style Dialog
Created in NX6.0.0
License requirements: drafting ("DRAFTING")
|
get |
Returns the Orientation style builder of the view style builder which represents the orientation tab on the View Style Dialog
Created in NX6.0.0
License requirements: drafting ("DRAFTING")
|
get |
Returns the Perspective style builder of the view style builder which represents the perspective tab on the View Style Dialog
Created in NX6.0.0
License requirements: drafting ("DRAFTING")
|
get |
Returns the projected style builder of the view style builder which represents the projected tab on the View Style Dialog
Created in NX6.0.0
License requirements: drafting ("DRAFTING")
|
get |
Returns the Section style builder of the view style builder which represents the section tab on the View Style Dialog
Created in NX6.0.0
License requirements: drafting ("DRAFTING")
|
get |
Returns the Section Constraints style builder of the view style builder which represents the section constraints tab on the View Style Dialog
Created in NX6.0.0
License requirements: drafting ("DRAFTING")
|
get |
Returns the Shading style builder of the view style builder which represents the shading tab on the View Style Dialog
Created in NX6.0.0
License requirements: drafting ("DRAFTING")
|
get |
Returns the Ship Drafting View lines builder of the view style builder which represents the ship drafting view lines on the View Style Dialog
Created in NX10.0.0
License requirements: nx_ship_drafting ("Ship Drafting")
|
get |
Returns the Ship building lines style builder of the view style builder which represents the ship building lines tab on the View Style Dialog
Created in NX8.0.0
License requirements: drafting ("DRAFTING")
|
get |
Returns the Smooth Edges style builder of the view style builder which represents the smooth edges tab on the View Style Dialog
Created in NX6.0.0
License requirements: drafting ("DRAFTING")
|
get |
Returns the Threads style builder of the view style builder which represents the threads tab on the View Style Dialog
Created in NX6.0.0
License requirements: drafting ("DRAFTING")
|
get |
Returns the Trace lines style builder of the view style builder which represents the trace lines tab on the View Style Dialog
Created in NX6.0.0
License requirements: drafting ("DRAFTING")
|
get |
Returns the Virtual intersections style builder of the view style builder which represents the virtual intersections tab on the View Style Dialog
Created in NX6.0.0
License requirements: drafting ("DRAFTING")
|
get |
Returns the Visible lines style builder of the view style builder which represents the visible lines tab on the View Style Dialog
Created in NX6.0.0
License requirements: drafting ("DRAFTING")