NXOpen .NET Reference
12.0.0
|
Represents the Callout section of the Flat Pattern tab on the View Style Dialog (Drawings. More...
Public Types | |
enum | OrientationType { Leadered, Aligned } |
This enum represents orientation types for the flat pattern callouts More... | |
Public Member Functions | |
unsafe string[] | GetContents (string calloutType) |
Returns the contents for a Flat Pattern callout type More... | |
unsafe void | SetContents (string calloutType, string[] contents) |
Sets the contents for a Flat Pattern callout type More... | |
unsafe NXOpen.Drawings.ViewStyleFPCalloutConfigBuilder.OrientationType | GetOrientationType () |
Returns the orientation type for flat pattern callouts. More... | |
unsafe void | SetOrientationType (NXOpen.Drawings.ViewStyleFPCalloutConfigBuilder.OrientationType orientation) |
Sets the orientation type for flat pattern callouts. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents the Callout section of the Flat Pattern tab on the View Style Dialog (Drawings.
ViewStyleFPCalloutsBuilder)
Created in NX9.0.0
unsafe string [] NXOpen.Drawings.ViewStyleFPCalloutConfigBuilder.GetContents | ( | string | calloutType | ) |
Returns the contents for a Flat Pattern callout type
Created in NX9.0.0
License requirements: None.
calloutType | The name of the callout for which to get the content. |
unsafe NXOpen.Drawings.ViewStyleFPCalloutConfigBuilder.OrientationType NXOpen.Drawings.ViewStyleFPCalloutConfigBuilder.GetOrientationType | ( | ) |
Returns the orientation type for flat pattern callouts.
Created in NX9.0.0
License requirements: None.
unsafe void NXOpen.Drawings.ViewStyleFPCalloutConfigBuilder.SetContents | ( | string | calloutType, |
string[] | contents | ||
) |
Sets the contents for a Flat Pattern callout type
Created in NX9.0.0
License requirements: drafting ("DRAFTING")
calloutType | The name of the callout for which to set the content. |
contents | The contents for the callout type. |
unsafe void NXOpen.Drawings.ViewStyleFPCalloutConfigBuilder.SetOrientationType | ( | NXOpen.Drawings.ViewStyleFPCalloutConfigBuilder.OrientationType | orientation | ) |
Sets the orientation type for flat pattern callouts.
Created in NX9.0.0
License requirements: drafting ("DRAFTING")
orientation | The orientation type for the flat pattern callouts. |
unsafe bool NXOpen.Drawings.ViewStyleFPCalloutConfigBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.