NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Drawings.ViewSectionLineBuilder More...
Public Types | |
enum | ShowSectionLineType { WithSectionView, WithoutSectionView } |
specifies the show section line options More... | |
enum | DisplayType { ArrowsAwayfromLine, ArrowstowardsLine, ThickEndsArrowstowardsLine, ThickEndsArrowsAwayfromLine } |
specifies the section line symbol display More... | |
enum | StyleType { Open, Closed, Filled } |
specifies the section line arrowhead style More... | |
enum | LocationType { OnArrow, OnEnd } |
specifies the label location for ISO128 section lines. More... | |
Public Member Functions | |
unsafe void | InheritSettingsFromSelectedObjects (NXOpen.NXObject selectedObject) |
Inherit Settings From Selected Objects More... | |
unsafe void | InheritSettingsFromCustomerDefault () |
Inherit Settings From Customer Default More... | |
unsafe void | InheritSettingsFromPreferences () |
Inherit Settings From Preference More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | ArrowLength [get, set] |
Returns or sets the arrow length More... | |
unsafe double | ArrowheadAngle [get, set] |
Returns or sets the included angle for the arrowhead More... | |
unsafe double | ArrowheadLength [get, set] |
Returns or sets the arrowhead length More... | |
unsafe double | BendAndEndSegmentWidthFactor [get, set] |
Returns or sets the section line bend and end segment width factor More... | |
unsafe double | BorderToArrowDistance [get, set] |
Returns or sets the border to arrow distance More... | |
unsafe bool | Display [get, set] |
Returns or sets the display More... | |
unsafe bool | DisplayLettersOnBends [get, set] |
Returns or sets the display letters on bends More... | |
unsafe bool | DisplayRotationLetter [get, set] |
Returns or sets the display rotation letter More... | |
unsafe double | Gap [get, set] |
Returns or sets the gap More... | |
unsafe NXOpen.Drawings.ViewSectionLineBuilder.LocationType | LabelLocation [get, set] |
Returns or sets the label location More... | |
unsafe NXOpen.LineColorFontWidthBuilder | LineColorFontWidth [get] |
Returns the line color font width More... | |
unsafe double | LineLength [get, set] |
Returns or sets the length of the end of the ESKD section line More... | |
unsafe double | Overhang [get, set] |
Returns or sets the stub length More... | |
unsafe NXOpen.SelectTaggedObject | SelectRotationLetter [get] |
Returns the selected objected should be note type only which is the desired location of the rotation point of the section line specified More... | |
unsafe NXOpen.Drawings.ViewSectionLineBuilder.ShowSectionLineType | ShowSectionLine [get, set] |
Returns or sets the value to show section line with or without view More... | |
unsafe NXOpen.Drawings.ViewSectionLineBuilder.StyleType | Style [get, set] |
Returns or sets the section line arrowhead style More... | |
unsafe NXOpen.Drawings.ViewSectionLineBuilder.DisplayType | TypeStandard [get, set] |
Returns or sets the section line symbol display More... | |
unsafe bool | UseLineLength [get, set] |
Returns or sets the use line length in case of ESKD section line More... | |
unsafe bool | UseOffset [get, set] |
Returns or sets the use offset More... | |
Represents a NXOpen.Drawings.ViewSectionLineBuilder
Created in NX9.0.0
unsafe void NXOpen.Drawings.ViewSectionLineBuilder.InheritSettingsFromCustomerDefault | ( | ) |
Inherit Settings From Customer Default
Created in NX9.0.0
License requirements: drafting ("DRAFTING")
unsafe void NXOpen.Drawings.ViewSectionLineBuilder.InheritSettingsFromPreferences | ( | ) |
Inherit Settings From Preference
Created in NX9.0.0
License requirements: drafting ("DRAFTING")
unsafe void NXOpen.Drawings.ViewSectionLineBuilder.InheritSettingsFromSelectedObjects | ( | NXOpen.NXObject | selectedObject | ) |
Inherit Settings From Selected Objects
Created in NX9.0.0
License requirements: drafting ("DRAFTING")
selectedObject | The selected annotation or table or view instance object. a null reference (Nothing in Visual Basic) is not allowed. |
unsafe bool NXOpen.Drawings.ViewSectionLineBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the included angle for the arrowhead
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the arrowhead length
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the arrow length
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the section line bend and end segment width factor
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the border to arrow distance
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the display
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the display letters on bends
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the display rotation letter
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the gap
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the label location
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
get |
Returns the line color font width
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the length of the end of the ESKD section line
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the stub length
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
get |
Returns the selected objected should be note type only which is the desired location of the rotation point of the section line specified
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the value to show section line with or without view
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the section line arrowhead style
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the section line symbol display
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the use line length in case of ESKD section line
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the use offset
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")