NXOpen .NET Reference
12.0.0
|
Represents the INHERIT PMI tab on the View Style Dialog (Drawings. More...
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | CrosshatchPmiLwsv [get, set] |
Returns or sets the cross-hatch setting for the current inherited PMI Lightweight Section View More... | |
unsafe NXOpen.Preferences.GdtOption | Gdt [get, set] |
Returns or sets the gdt option on the INHERIT PMI tab of the View Style Dialog More... | |
unsafe NXOpen.Preferences.PmiOption | Pmi [get, set] |
Returns or sets the pmi option on the INHERIT PMI tab of the View Style Dialog More... | |
unsafe bool | PmiFromRevolved [get, set] |
Returns or sets the 'Show PMI Dimensions from Revolved Sketches' toggle on the INHERIT PMI tab of the View Style Dialog More... | |
unsafe bool | PmiToDrawing [get, set] |
Returns or sets the 'pmi to drawing' toggle on the INHERIT PMI tab of the View Style Dialog More... | |
unsafe int | PmiTypeMask [get, set] |
Returns or sets the type mask on the INHERIT PMI tab of the View Style Dialog More... | |
unsafe NXOpen.Preferences.ReferenceSetBehavior | ReferenceSetBehavior [get, set] |
Returns or sets the reference set option More... | |
Represents the INHERIT PMI tab on the View Style Dialog (Drawings.
ViewStyleInheritPmiBuilder)
Created in NX6.0.0
unsafe bool NXOpen.Drawings.ViewStyleInheritPmiBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the cross-hatch setting for the current inherited PMI Lightweight Section View
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the gdt option on the INHERIT PMI tab of the View Style Dialog
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the pmi option on the INHERIT PMI tab of the View Style Dialog
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the 'Show PMI Dimensions from Revolved Sketches' toggle on the INHERIT PMI tab of the View Style Dialog
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the 'pmi to drawing' toggle on the INHERIT PMI tab of the View Style Dialog
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the type mask on the INHERIT PMI tab of the View Style Dialog
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the reference set option
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")