NXOpen .NET Reference
12.0.0
|
Represents the BASE tab on the View Style Dialog (Drawings. More...
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Assemblies.ArrangementsBuilder | Arrangement [get] |
Returns the arrangement on the BASE tab of the View Style Dialog More... | |
unsafe string | ArrangementName [get, set] |
Returns or sets the arrangement name on the BASE tab of the View Style Dialog More... | |
unsafe bool | FacetedRepresentation [get, set] |
Returns or sets the faceted representation toggle on the BASE tab of the View Style Dialog More... | |
unsafe bool | InheritClippingBoundary [get, set] |
Returns or sets the inherit clipping boundary toggle on the BASE tab of the View Style Dialog More... | |
unsafe NXOpen.Part | Part [get, set] |
Returns or sets the part on the BASE tab of the View Style Dialog More... | |
unsafe string | PartName [get, set] |
Returns or sets the part name on the BASE tab of the View Style Dialog More... | |
unsafe bool | TransferAnnotation [get, set] |
Returns or sets the transfer annotation toggle on the BASE tab of the View Style Dialog More... | |
Represents the BASE tab on the View Style Dialog (Drawings.
ViewStyleBaseBuilder)
Created in NX6.0.0
unsafe bool NXOpen.Drawings.ViewStyleBaseBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the arrangement on the BASE tab of the View Style Dialog
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the arrangement name on the BASE tab of the View Style Dialog
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the faceted representation toggle on the BASE tab of the View Style Dialog
Created in NX6.0.0
Deprecated in NX8.5.1. Use Drawings.ViewStyleGeneralBuilder.ViewRepresentation instead.
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the inherit clipping boundary toggle on the BASE tab of the View Style Dialog
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the part on the BASE tab of the View Style Dialog
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the part name on the BASE tab of the View Style Dialog
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the transfer annotation toggle on the BASE tab of the View Style Dialog
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")