NXOpen .NET Reference
12.0.0
|
Represents view style general builder (Drawings. More...
Public Member Functions | |
unsafe NXOpen.Drawings.RenderSet[] | GetRenderSet () |
Gets the render sets on the GENERAL tab of the View Style Dialog More... | |
unsafe void | SetRenderSet (NXOpen.Drawings.RenderSet[] renderSets) |
Sets the render sets on the GENERAL tab of the View Style Dialog More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Preferences.DecimalPointCharacter | AngleDecimalPointCharacter [get, set] |
Returns or sets the decimal point character to use for view angle display. More... | |
unsafe NXOpen.Preferences.AngleFormat | AngleFormat [get, set] |
Returns or sets the format to use for view angle display. More... | |
unsafe int | AnglePrecision [get, set] |
Returns or sets the precision to use for view angle display. More... | |
unsafe NXOpen.Drawings.AssociativeAngleBuilder | AngleSetting [get] |
Returns the angle value on the GENERAL tab of the View Style Dialog More... | |
unsafe bool | AngleShowLeadingZeros [get, set] |
Returns or sets the status of leading zeros display in view angle. More... | |
unsafe bool | AngleShowTrailingZeros [get, set] |
Returns or sets the status of trailing zeros display in view angle. More... | |
unsafe double | AngleValue [get, set] |
Returns or sets the angle value on the GENERAL tab of the View Style Dialog More... | |
unsafe bool | AutomaticAnchorPoint [get, set] |
Returns or sets the automatic anchor point toggle on the GENERAL tab of the View Style Dialog More... | |
unsafe bool | AutomaticUpdate [get, set] |
Returns or sets the automatic update toggle on the GENERAL tab of the View Style Dialog More... | |
unsafe bool | BoundaryStatus [get, set] |
Returns or sets the boundary status toggle on the GENERAL tab of the View Style Dialog More... | |
unsafe bool | Centerlines [get, set] |
Returns or sets the centerlines toggle on the GENERAL tab of the View Style Dialog More... | |
unsafe NXOpen.Preferences.GeneralDisplayIdOption | DisplayId [get, set] |
Returns or sets the display identifier option on the GENERAL tab of the View Style Dialog, it controls whether the orientation or the name of the view is displayed in the graphic window More... | |
unsafe NXOpen.Preferences.GeneralExtractedEdgesOption | ExtractedEdges [get, set] |
Returns or sets the extracted edges option on the GENERAL tab of the View Style Dialog More... | |
unsafe bool | FramebarHorizontal [get, set] |
Returns or sets the horizontal framebar toggle on the GENERAL tab of the View Style Dialog More... | |
unsafe bool | FramebarVertical [get, set] |
Returns or sets the vertical framebar toggle on the GENERAL tab of the View Style Dialog More... | |
unsafe bool | LegacyView [get, set] |
Returns or sets the leagcy view toggle on the GENERAL tab of the View Style Dialog More... | |
unsafe bool | LightweightView [get, set] |
Returns or sets the view representation enum on the GENERAL tab of the View Style Dialog More... | |
unsafe NXOpen.Preferences.GeneralViewLockmethodOption | LockmethodView [get, set] |
Returns or sets the lock method setting on the Configuration tab of the View Style Dialog More... | |
unsafe bool | Reference [get, set] |
Returns or sets the reference toggle on the GENERAL tab of the View Style Dialog More... | |
unsafe NXOpen.Drawings.ViewScaleBuilder | Scale [get] |
Returns the scale definition on the GENERAL tab of the View Style Dialog More... | |
unsafe bool | ScaleLabel [get, set] |
Returns or sets the scale label toggle on the GENERAL tab of the View Style Dialog More... | |
unsafe bool | Silhouettes [get, set] |
Returns or sets the silhouettes toggle on the GENERAL tab of the View Style Dialog More... | |
unsafe bool | SnapshotView [get, set] |
Returns or sets the snapshot toggle on the GENERAL tab of the View Style Dialog More... | |
unsafe NXOpen.Preferences.GeneralToleranceOption | Tolerance [get, set] |
Returns or sets the tolerance option on the GENERAL tab of the View Style Dialog More... | |
unsafe double | ToleranceValue [get, set] |
Returns or sets the tolerance value on the GENERAL tab of the View Style Dialog More... | |
unsafe bool | UVGrid [get, set] |
Returns or sets the uvgrid toggle on the GENERAL tab of the View Style Dialog More... | |
unsafe bool | ViewLabel [get, set] |
Returns or sets the view label toggle on the GENERAL tab of the View Style Dialog More... | |
unsafe NXOpen.Preferences.GeneralViewQualityOption | ViewQuality [get, set] |
Returns or sets the view quality option on the GENERAL tab of the View Style Dialog More... | |
unsafe NXOpen.Preferences.GeneralViewRepresentationOption | ViewRepresentation [get, set] |
Returns or sets the view representation option on the GENERAL tab of the View Style Dialog More... | |
unsafe NXOpen.Preferences.GeneralWireframeColorSourceOption | WireframeColorSource [get, set] |
Returns or sets the wireframe color source option on the GENERAL tab of the View Style Dialog More... | |
Represents view style general builder (Drawings.
ViewStyleGeneralBuilder) which manages all the general * attributes which are necessary for all the views. * To obtain an instance of the class, we need to follow the steps: creat a new view, click the view style * button on the view dialog, edit the view style general tab.
Created in NX6.0.0
unsafe NXOpen.Drawings.RenderSet [] NXOpen.Drawings.ViewStyleGeneralBuilder.GetRenderSet | ( | ) |
Gets the render sets on the GENERAL tab of the View Style Dialog
Created in NX6.0.0
License requirements: None.
unsafe void NXOpen.Drawings.ViewStyleGeneralBuilder.SetRenderSet | ( | NXOpen.Drawings.RenderSet[] | renderSets | ) |
Sets the render sets on the GENERAL tab of the View Style Dialog
Created in NX6.0.0
License requirements: drafting ("DRAFTING")
renderSets | Sets new render sets on the general sub-builder |
unsafe bool NXOpen.Drawings.ViewStyleGeneralBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the decimal point character to use for view angle display.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the format to use for view angle display.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the precision to use for view angle display.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
get |
Returns the angle value on the GENERAL tab of the View Style Dialog
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the status of leading zeros display in view angle.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the status of trailing zeros display in view angle.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the angle value on the GENERAL tab of the View Style Dialog
Created in NX6.0.0
Deprecated in NX11.0.0. Use NXOpen.Drawings.ViewStyleGeneralBuilder.AngleSetting instead.
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the automatic anchor point toggle on the GENERAL tab of the View Style Dialog
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the automatic update toggle on the GENERAL tab of the View Style Dialog
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the boundary status toggle on the GENERAL tab of the View Style Dialog
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the centerlines toggle on the GENERAL tab of the View Style Dialog
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the display identifier option on the GENERAL tab of the View Style Dialog, it controls whether the orientation or the name of the view is displayed in the graphic window
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the extracted edges option on the GENERAL tab of the View Style Dialog
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the horizontal framebar toggle on the GENERAL tab of the View Style Dialog
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the vertical framebar toggle on the GENERAL tab of the View Style Dialog
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the leagcy view toggle on the GENERAL tab of the View Style Dialog
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the view representation enum on the GENERAL tab of the View Style Dialog
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the lock method setting on the Configuration tab of the View Style Dialog
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the reference toggle on the GENERAL tab of the View Style Dialog
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
get |
Returns the scale definition on the GENERAL tab of the View Style Dialog
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the scale label toggle on the GENERAL tab of the View Style Dialog
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the silhouettes toggle on the GENERAL tab of the View Style Dialog
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the snapshot toggle on the GENERAL tab of the View Style Dialog
Created in NX8.0.0
Deprecated in NX11.0.1. Use NXOpen.Drawings.ViewStyleGeneralBuilder.LockmethodView instead(the value is NXOpen.Preferences.GeneralViewPreferences.GeneralViewLockmethodOptionSnapshot).
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the tolerance option on the GENERAL tab of the View Style Dialog
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the tolerance value on the GENERAL tab of the View Style Dialog
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the uvgrid toggle on the GENERAL tab of the View Style Dialog
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the view label toggle on the GENERAL tab of the View Style Dialog
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the view quality option on the GENERAL tab of the View Style Dialog
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the view representation option on the GENERAL tab of the View Style Dialog
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the wireframe color source option on the GENERAL tab of the View Style Dialog
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")