NXOpen .NET Reference
12.0.0
|
This builder allows the user to create an associative or non-associative angle by measuring between a combination of two objects or vectors evaluated on a specified plane, or by an expression More...
Public Types | |
enum | ObjectType { Object, Vector } |
Represents the object type. More... | |
enum | EvaluationPlaneType { DrawingSheet, TrueAngle, SpecifyPlane } |
evaluation plane types More... | |
Public Member Functions | |
unsafe void | AlternateAngle () |
The alternate angle More... | |
unsafe void | CreateScalarObject () |
Creates a scalar object for an associative angle More... | |
unsafe void | SetIsMeasure (bool isMeasure) |
Sets IsMeasure flag indicating angle is result of a measure More... | |
unsafe void | CreateScalarObjectFromData (NXOpen.Scalar scalarTag, double angleValue) |
Creates scalar object for an associative angle using data from existing scalar object or angle value. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Expression | Angle [get] |
Returns the angle More... | |
unsafe double | AngleValue [get, set] |
Returns or sets the angle value More... | |
unsafe bool | Associative [get, set] |
Returns or sets the associative flag More... | |
unsafe NXOpen.Drawings.AssociativeAngleBuilder.EvaluationPlaneType | EvaluationPlane [get, set] |
Returns or sets the evaluation plane type More... | |
unsafe NXOpen.View | FirstMapView [get, set] |
Returns or sets the first map view More... | |
unsafe NXOpen.SelectNXObject | FirstObject [get] |
Returns the first object More... | |
unsafe NXOpen.Drawings.AssociativeAngleBuilder.ObjectType | FirstObjectType [get, set] |
Returns or sets the first object type More... | |
unsafe NXOpen.Direction | FirstVector [get, set] |
Returns or sets the first vector More... | |
unsafe NXOpen.Plane | Plane [get, set] |
Returns or sets the plane More... | |
unsafe NXOpen.Scalar | ScalarObject [get, set] |
Returns or sets the scalar object More... | |
unsafe NXOpen.View | SecondMapView [get, set] |
Returns or sets the second map view More... | |
unsafe NXOpen.SelectNXObject | SecondObject [get] |
Returns the second object More... | |
unsafe NXOpen.Drawings.AssociativeAngleBuilder.ObjectType | SecondObjectType [get, set] |
Returns or sets the second object type More... | |
unsafe NXOpen.Direction | SecondVector [get, set] |
Returns or sets the second vector More... | |
This builder allows the user to create an associative or non-associative angle by measuring between a combination of two objects or vectors evaluated on a specified plane, or by an expression
Created in NX11.0.0
unsafe void NXOpen.Drawings.AssociativeAngleBuilder.AlternateAngle | ( | ) |
The alternate angle
Created in NX11.0.0
License requirements: drafting ("DRAFTING")
unsafe void NXOpen.Drawings.AssociativeAngleBuilder.CreateScalarObject | ( | ) |
Creates a scalar object for an associative angle
Created in NX11.0.0
License requirements: drafting ("DRAFTING")
unsafe void NXOpen.Drawings.AssociativeAngleBuilder.CreateScalarObjectFromData | ( | NXOpen.Scalar | scalarTag, |
double | angleValue | ||
) |
Creates scalar object for an associative angle using data from existing scalar object or angle value.
Created in NX11.0.2
License requirements: drafting ("DRAFTING")
scalarTag | |
angleValue |
unsafe void NXOpen.Drawings.AssociativeAngleBuilder.SetIsMeasure | ( | bool | isMeasure | ) |
Sets IsMeasure flag indicating angle is result of a measure
Created in NX11.0.0
License requirements: drafting ("DRAFTING")
isMeasure |
unsafe bool NXOpen.Drawings.AssociativeAngleBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the angle
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the angle value
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the associative flag
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the evaluation plane type
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the first map view
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
get |
Returns the first object
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the first object type
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the first vector
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the plane
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the scalar object
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the second map view
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
get |
Returns the second object
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the second object type
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the second vector
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")