NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Drawings.ProjectedViewOrientationBuilder More...
Public Member Functions | |
unsafe void | Restore () |
Removes the associativity to the defined plane and x direction vector and restores the member view to its default orientation. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Xform | NormalDirection [get, set] |
Returns or sets the xform that represents the orthographic projected view settings to be edited More... | |
unsafe NXOpen.Direction | XDirection [get, set] |
Returns or sets the x direction vector for the orthographic projected view settings to be edited More... | |
Represents a NXOpen.Drawings.ProjectedViewOrientationBuilder
Created in NX9.0.0
unsafe void NXOpen.Drawings.ProjectedViewOrientationBuilder.Restore | ( | ) |
Removes the associativity to the defined plane and x direction vector and restores the member view to its default orientation.
Created in NX9.0.0
License requirements: drafting ("DRAFTING")
unsafe bool NXOpen.Drawings.ProjectedViewOrientationBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the xform that represents the orthographic projected view settings to be edited
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the x direction vector for the orthographic projected view settings to be edited
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")