NXOpen .NET Reference
12.0.0
|
Represents the THREADS tab on the View Style Dialog (Drawings. More...
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | MinimumPitchFieldData [get, set] |
Returns or sets the minimum pitch field on the THREADS tab of the View Style Dialog More... | |
unsafe NXOpen.NXColor | OverrideVisibleThreadColor [get, set] |
Returns or sets the override thread color on the THREADS tab of the View Style Dialog More... | |
unsafe int | StandardData [get, set] |
Returns or sets the standard option data on the THREADS tab of the View Style Dialog More... | |
unsafe bool | TrueHiddenLine [get, set] |
Returns or sets the true hidden line toggle on the THREADS tab of the View Style Dialog More... | |
Represents the THREADS tab on the View Style Dialog (Drawings.
ViewStyleThreadsBuilder)
Created in NX6.0.0
unsafe bool NXOpen.Drawings.ViewStyleThreadsBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the minimum pitch field on the THREADS tab of the View Style Dialog
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the override thread color on the THREADS tab of the View Style Dialog
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the standard option data on the THREADS tab of the View Style Dialog
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the true hidden line toggle on the THREADS tab of the View Style Dialog
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")