NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Drawings.ViewCommonViewLabelBuilder More...
Public Types | |
enum | SecondaryIndexingType { Alphabetic, Numeric } |
secondary Indexing Type More... | |
enum | SecondaryAlignmentType { Inline, Subscript } |
secondary Alignment Type More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | Letter [get, set] |
Returns or sets the letter More... | |
unsafe NXOpen.Drawings.ViewCommonViewLabelBuilder.SecondaryAlignmentType | SecondaryAlignment [get, set] |
Returns or sets the secondary alignment More... | |
unsafe NXOpen.Drawings.ViewCommonViewLabelBuilder.SecondaryIndexingType | SecondaryIndexing [get, set] |
Returns or sets the secondary indexing More... | |
unsafe double | SubscriptSizeFactor [get, set] |
Returns or sets the subscript size factor More... | |
Represents a NXOpen.Drawings.ViewCommonViewLabelBuilder
Created in NX9.0.0
unsafe bool NXOpen.Drawings.ViewCommonViewLabelBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the letter
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the secondary alignment
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the secondary indexing
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the subscript size factor
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")