NXOpen .NET Reference
12.0.0
|
Represents the HIDDEN LINES tab on the View Style Dialog (Drawings. More...
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.NXColor | Color [get, set] |
Returns or sets the color on the HIDDEN LINES tab of the View Style Dialog More... | |
unsafe bool | EdgesHiddenByEdges [get, set] |
Returns or sets the edges hidden by edges toggle on the HIDDEN LINES tab of the View Style Dialog More... | |
unsafe NXOpen.Preferences.Font | Font [get, set] |
Returns or sets the font on the HIDDEN LINES tab of the View Style Dialog More... | |
unsafe bool | HiddenLine [get, set] |
Returns or sets the hidden line toggle on the HIDDEN LINES tab of the View Style Dialog More... | |
unsafe bool | IncludeModelCurves [get, set] |
Returns or sets the include model curves toggle on the HIDDEN LINES tab of the View Style Dialog More... | |
unsafe NXOpen.Preferences.IncludeModelCurvesOption | IncludeModelCurvesOption [get, set] |
Returns or sets the include model curves option on the HIDDEN LINES tab of the View Style Dialog More... | |
unsafe NXOpen.Preferences.HiddenLineInterferingSolidsOption | InterferingSolids [get, set] |
Returns or sets the interfering solids toggle on the HIDDEN LINES tab of the View Style Dialog More... | |
unsafe bool | ReferenceEdgesOnly [get, set] |
Returns or sets the reference edges only toggle on the HIDDEN LINES tab of the View Style Dialog More... | |
unsafe bool | SelfHidden [get, set] |
Returns or sets the self hidden toggle on the HIDDEN LINES tab of the View Style Dialog More... | |
unsafe NXOpen.Preferences.HiddenLineSmallFeatureOption | SmallFeature [get, set] |
Returns or sets the small feature option on the HIDDEN LINES tab of the View Style Dialog More... | |
unsafe double | SmallFeaturesTolerance [get, set] |
Returns or sets the small features tolerance on the HIDDEN LINES tab of the View Style Dialog More... | |
unsafe NXOpen.Preferences.Width | Width [get, set] |
Returns or sets the width on the HIDDEN LINES tab of the View Style Dialog More... | |
Represents the HIDDEN LINES tab on the View Style Dialog (Drawings.
ViewStyleHiddenLinesBuilder)
Created in NX6.0.0
unsafe bool NXOpen.Drawings.ViewStyleHiddenLinesBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the color on the HIDDEN LINES tab of the View Style Dialog
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the edges hidden by edges toggle on the HIDDEN LINES tab of the View Style Dialog
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the font on the HIDDEN LINES tab of the View Style Dialog
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the hidden line toggle on the HIDDEN LINES tab of the View Style Dialog
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the include model curves toggle on the HIDDEN LINES tab of the View Style Dialog
Created in NX6.0.0
Deprecated in NX12.0.0. Use Drawings.ViewStyleHiddenLinesBuilder.IncludeModelCurvesOption instead.
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the include model curves option on the HIDDEN LINES tab of the View Style Dialog
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the interfering solids toggle on the HIDDEN LINES tab of the View Style Dialog
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the reference edges only toggle on the HIDDEN LINES tab of the View Style Dialog
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the self hidden toggle on the HIDDEN LINES tab of the View Style Dialog
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the small feature option on the HIDDEN LINES tab of the View Style Dialog
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the small features tolerance on the HIDDEN LINES tab of the View Style Dialog
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the width on the HIDDEN LINES tab of the View Style Dialog
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")