NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Drawings.ViewProjectedArrowSettingsBuilder More...
Public Types | |
enum | DimensionsStyleType { Filled, Closed, Open } |
Represents arrowhead style More... | |
enum | DispalyLabelType { No, OnReferenceArrow, OnReferenceArrowAndView } |
Represents display label type More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | ArrowHeadAngle [get, set] |
Returns or sets the arrow head angle More... | |
unsafe double | ArrowHeadLength [get, set] |
Returns or sets the arrow head length More... | |
unsafe NXOpen.Drawings.ViewProjectedArrowSettingsBuilder.DimensionsStyleType | ArrowHeadStyle [get, set] |
Returns or sets the arrow head style More... | |
unsafe double | ArrowLineDistanceToGeometry [get, set] |
Returns or sets the arrow line distance to geometry More... | |
unsafe double | ArrowLineLength [get, set] |
Returns or sets the arrow line length More... | |
unsafe NXOpen.Drawings.ViewProjectedArrowSettingsBuilder.DispalyLabelType | DisplayLabel [get, set] |
Returns or sets the display label More... | |
unsafe NXOpen.LineColorFontWidthBuilder | LineColorFontWidth [get] |
Returns the line color font width0 More... | |
unsafe double | SizeFactor [get, set] |
Returns or sets the size factor More... | |
Represents a NXOpen.Drawings.ViewProjectedArrowSettingsBuilder
Created in NX9.0.0
unsafe bool NXOpen.Drawings.ViewProjectedArrowSettingsBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the arrow head angle
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the arrow head length
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the arrow head style
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the arrow line distance to geometry
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the arrow line length
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the display label
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
get |
Returns the line color font width0
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the size factor
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")