NXOpen .NET Reference
12.0.0
|
Represents the SHADING tab on the View Style Dialog (Drawings. More...
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | AngleTolerance [get, set] |
Returns or sets the angle tolerance data on the SHADING tab of the View Style Dialog More... | |
unsafe NXOpen.NXColor | CutFaceColor [get, set] |
Returns or sets the cut face color on the SHADING tab of the View Style Dialog More... | |
unsafe double | EdgeTolerance [get, set] |
Returns or sets the edge tolerance data on the SHADING tab of the View Style Dialog More... | |
unsafe double | FaceTolerance [get, set] |
Returns or sets the face tolerance data on the SHADING tab of the View Style Dialog More... | |
unsafe NXOpen.NXColor | HiddenWireframeColor [get, set] |
Returns or sets the hidden wireframe color on the SHADING tab of the View Style Dialog More... | |
unsafe NXOpen.Preferences.ShadingRenderingStyleOption | RenderingStyle [get, set] |
Returns or sets the rendering style option on the SHADING tab of the View Style Dialog More... | |
unsafe NXOpen.Preferences.ShadingToleranceOption | ShadeTolerance [get, set] |
Returns or sets the shade tolerance option on the SHADING tab of the View Style Dialog More... | |
unsafe double | ShininessScale [get, set] |
Returns or sets the shininess scale data on the SHADING tab of the View Style Dialog More... | |
unsafe bool | TwoSidedLight [get, set] |
Returns or sets the two sided light toggle on the SHADING tab of the View Style Dialog More... | |
unsafe NXOpen.NXColor | VisibleWireframeColor [get, set] |
Returns or sets the visible wireframe color on the SHADING tab of the View Style Dialog More... | |
Represents the SHADING tab on the View Style Dialog (Drawings.
ViewStyleShadingBuilder)
Created in NX6.0.0
unsafe bool NXOpen.Drawings.ViewStyleShadingBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the angle tolerance data on the SHADING tab of the View Style Dialog
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the cut face color on the SHADING tab of the View Style Dialog
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the edge tolerance data on the SHADING tab of the View Style Dialog
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the face tolerance data on the SHADING tab of the View Style Dialog
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the hidden wireframe color on the SHADING tab of the View Style Dialog
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the rendering style option on the SHADING tab of the View Style Dialog
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the shade tolerance option on the SHADING tab of the View Style Dialog
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the shininess scale data on the SHADING tab of the View Style Dialog
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the two sided light toggle on the SHADING tab of the View Style Dialog
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the visible wireframe color on the SHADING tab of the View Style Dialog
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")