NXOpen .NET Reference
12.0.0
|
Represents the DETAIL tab on the View Style Dialog (Drawings. More...
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | Align [get, set] |
Returns or sets the align toggle on the DETAIL tab of the View Style Dialog More... | |
unsafe bool | Circular [get, set] |
Returns or sets the circular toggle on the DETAIL tab of the View Style Dialog More... | |
unsafe bool | ClipViewBoundary [get, set] |
Returns or sets the clip boundary toggle on the DETAIL tab of the View Style Dialog More... | |
unsafe bool | CreateIndependentDetailView [get, set] |
Returns or sets the create independent detail view toggle on the DETAIL tab of the View Style Dialog More... | |
unsafe bool | Offset [get, set] |
Returns or sets the offset toggle on the DETAIL tab of the View Style Dialog More... | |
unsafe bool | Orient [get, set] |
Returns or sets the orient toggle on the DETAIL tab of the View Style Dialog More... | |
unsafe bool | Scale [get, set] |
Returns or sets the scale toggle on the DETAIL tab of the View Style Dialog More... | |
unsafe bool | Sheet [get, set] |
Returns or sets the sheet toggle on the DETAIL tab of the View Style Dialog More... | |
unsafe NXOpen.NXColor | ViewBoundaryColor [get, set] |
Returns or sets the view boundary color on the DETAIL tab of the View Style Dialog More... | |
unsafe NXOpen.Preferences.Font | ViewBoundaryFont [get, set] |
Returns or sets the view boundary font on the DETAIL tab of the View Style Dialog More... | |
unsafe NXOpen.Preferences.Width | ViewBoundaryWidth [get, set] |
Returns or sets the view boundary width on the DETAIL tab of the View Style Dialog More... | |
Represents the DETAIL tab on the View Style Dialog (Drawings.
ViewStyleDetailBuilder)
Created in NX6.0.0
unsafe bool NXOpen.Drawings.ViewStyleDetailBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the align toggle on the DETAIL tab of the View Style Dialog
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the circular toggle on the DETAIL tab of the View Style Dialog
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the clip boundary toggle on the DETAIL tab of the View Style Dialog
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the create independent detail view toggle on the DETAIL tab of the View Style Dialog
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the offset toggle on the DETAIL tab of the View Style Dialog
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the orient toggle on the DETAIL tab of the View Style Dialog
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the scale toggle on the DETAIL tab of the View Style Dialog
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the sheet toggle on the DETAIL tab of the View Style Dialog
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the view boundary color on the DETAIL tab of the View Style Dialog
Created in NX6.0.2
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the view boundary font on the DETAIL tab of the View Style Dialog
Created in NX6.0.2
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the view boundary width on the DETAIL tab of the View Style Dialog
Created in NX6.0.2
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")