NXOpen .NET Reference
12.0.0
|
Represents the Curve section of the Flat Pattern tab on the View Style Dialog (Drawings. More...
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.NXColor | Color [get, set] |
Returns or sets the color on the Curve section of the Flat Pattern tab of the View Style Dialog More... | |
unsafe NXOpen.Preferences.Font | Font [get, set] |
Returns or sets the font on the Curve section of the Flat Pattern tab of the View Style Dialog More... | |
unsafe bool | State [get, set] |
Returns or sets the state toggle on the Curve section of the Flat Pattern tab of the View Style Dialog More... | |
unsafe NXOpen.SheetMetal.FlatPatternSettings.FlatPatternObjectType | Type [get] |
Returns the type of Flat Pattern Curve More... | |
unsafe NXOpen.Preferences.Width | Width [get, set] |
Returns or sets the width on the Curve section of the Flat Pattern tab of the View Style Dialog More... | |
Represents the Curve section of the Flat Pattern tab on the View Style Dialog (Drawings.
ViewStyleFPCurvesBuilder)
Created in NX6.0.0
unsafe bool NXOpen.Drawings.ViewStyleFPCurvesBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the color on the Curve section of the Flat Pattern tab of the View Style Dialog
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the font on the Curve section of the Flat Pattern tab of the View Style Dialog
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the state toggle on the Curve section of the Flat Pattern tab of the View Style Dialog
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
get |
Returns the type of Flat Pattern Curve
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the width on the Curve section of the Flat Pattern tab of the View Style Dialog
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")