Tutorials: Pre/Post
Tutorials: Pre/Post
Simplifying geometry
Preparing a part for meshing
Creating surfaces
Stitching edges
Splitting and collapsing edges
Defining mesh properties with mesh collectors
Creating a 2D mesh
Using a 2D mesh to seed a 3D mesh
Defining and displaying shell thickness
Copying and translating elements
Defining element thickness using a field
Creating elements without geometry
Modeling a beam and cross section
Connecting components with gluing
Connecting nodes with spider elements
Connecting components in an assembly FEM with 1D connections
Applying a spatially varying temperature constraint
Defining nonlinear material properties
Applying a time-dependent boundary condition
Analyzing a portion of a model using breakout modeling
Creating a 2D dependent mesh
Applying coupling and rotation
Response Dynamics – Setting up the FEM
Response Dynamics – Analyzing a transient event
Using topology optimization
Importing CAE data
Thermal analysis of a PCB with a chip
Analyze fluid flow in a valve
Coupled thermal and flow analysis of a power supply
Orbital radiation analysis
Map the PCB temperature distribution on a structural analysis
Structural analysis using Simcenter 3D Laminate Composites
Stress life durability analysis
Getting started with the Correlation solution process