In this tutorial, you will define a 2D mesh on fillets and then use that mesh to seed a 3D mesh.
On your desktop or the appropriate network drive, create a folder named knuckle.
Click the link below:
Extract the file to your knuckle folder.
Start Simcenter 3D or NX.
Open knuckle.prt.
The options you select in dialog boxes are preserved for the next time you open the same dialog box within a given session. Restore the default settings to ensure that the dialog boxes are in the expected initial state for each step of the activity.
File |
Preferences→User Interface
Options |
Reset Dialog Memory
OK |
|
File |
All Applications→Pre/Post
Simulation Navigator
knuckle.prt
New FEM and Simulation
Create Idealized Part
Solver |
Simcenter Nastran |
Analysis Type |
Structural |
OK |
all dialog boxes |
The FEM is the work part. The Simulation file is the displayed part.
Create a 2D mesh on the fillets. This 2D mesh will be used to seed a 3D mesh of the solid.
2D Mesh (Home tab→Mesh group)
Type Filter (Top Border bar) |
Polygon Body |
Method (Top Border bar) |
Fillet Faces |
Smart Selector Options (Top Border bar)
Fillet Maximum Radius |
5 mm |
OK |
Smart Selector Options dialog box |
the part
No entities are selected because the maximum fillet radius was too small for this model.
Smart Selector Options
Fillet Maximum Radius |
10 mm |
OK |
Smart Selector Options dialog box |
the part
37 objects are selected and highlighted.
Type |
CTRIA6 |
Element Size |
8 mm |
Mesh Settings |
|
Export Mesh to Solver
Because this mesh will be used only to seed the 3D mesh and will not be used in the analysis, exporting it to the solver is unnecessary.
OK |
2D Mesh dialog box |
Now that you have a 2D seed mesh on the fillets, create a 3D mesh on the part. The software uses the location of the nodes in the 2D mesh to generate the 3D elements through the volume.
3D Tetrahedral (Mesh group)
the polygon body
Type |
CTETRA(10) |
Automatic Element Size (Element Size)
OK |
|
Save
File |
Close→All Parts