In this activity you will analyze a motorcycle mudguard made of composite materials.
You will create and analyze the laminate layup, and review the fiber orientation using Simcenter 3D Laminate Composites.
You will also simulate the model using NX Nastran.
On your desktop or the appropriate network drive, create a folder named mudguard.
Click the link below:
Extract the part files to your mudguard folder.
Start Simcenter 3D or NX.
Open the FEM file Mud_Guard_draping.fem from your working directory.
File |
Open
Type |
FEM Files (*.fem) |
File name |
Mud_Guard_draping.fem |
OK |
|
Simulation Navigator
Expand the simulation navigator nodes and explore the FEM file.
Mud_Guard_draping.fem |
Mud_Guard_lam_i.prt |
Polygon Geometry |
Polygon Body (1) |
Mesh Controls |
2D Collectors |
Shell_Collector |
2d_mesh(1) |
CSYS |
Selection Recipes |
Groups |
1 – Mud_guard_faces |
Fields |
Modeling Objects |
The options you select in dialog boxes are preserved for the next time you open the same dialog box within a given session. Restore the default settings to ensure that the dialog boxes are in the expected initial state for each step of the activity.
File |
Preferences→User Interface
Options |
Reset Dialog Memory
OK |
|
You will set the material coordinate system (laminate coordinate system) to be inherited from the layup. The X direction of the material coordinate system is set by the draping procedure.
Simulation Navigator
2D Collectors→Shell_Collector
2d_mesh(1)
Edit Mesh Associated Data
Material Orientation Method |
MCID |
MCID Definition |
Inherited from Layup |
OK |
|
The laminate that you are creating will indicate that the ply stacking sequence is defined by the layup.
If necessary, right-click in the Ribbon bar area and turn the Laminates tab on.
Laminates |
Laminate Physical Property (2D group)
Name |
Mud_guard_layup |
Stacking Recipe |
Inherited from layup |
OK |
|
Simulation Navigator
Shell_Collector
Edit
Type |
Laminate |
Shell Property |
Mud_guard_layup |
OK |
|
Save
In this step you will create 2 plies of the same thickness (0.15 mm) and the same material (M55J/RS4 weave).
Global Layup (2D group)
Layup Name |
Mud_guard |
Stacking Recipe |
Symmetric |
Create New Ply 2 times
1 (Global Ply Id)
Shift |
+ 2 (Global Ply Id) |
Material |
M55J/RS4 weave |
Thickness |
0.15 mm |
Enter |
|
2 (Global Ply Id)
Angle |
45 ° |
Enter |
|
Do not leave the Layup Modeler dialog box.
The draping data for all plies will be the same. You will select the woven solver, which simulates hand layup of a woven fabric that has different properties in X and Y directions. You will drape all four plies starting from the same point and the same direction.
1 (Global Ply Id)
Shift |
+ 2 (Global Ply Id) |
Define Draping Input |
|
The Draping Data: Layup Plies dialog box appears.
Solver |
Woven |
Method (Top Border bar) |
Faces by Group |
Select one of the 10 meshed surfaces.
Start Point
Use Quick Pick to select the Existing Point: Node.
Primary Alignment |
Two Points |
Simulation Navigator
Polygon Geometry (hide)
Use Quick Pick to select the Existing Point: Node for the first mesh node.
If your vector points in the other direction, click Reverse Direction.
OK |
both dialog boxes |
Save
Simulation Navigator
Layups→Layup Offset and Material Orientation
Layups |
Layup Offset |
Top (0) |
Middle (0) |
Bottom (0) |
Material Orientation |
Default: First Ply |
Mud_guard |
Ply 4 (symmetric Ply 1) |
Ply 3 (symmetric Ply 2) |
Ply 2 |
2D Objects (10) |
Ply 1 |
2D Objects (10) |
Zones |
Laminate Inflation |
Simulation Navigator
Polygon Geometry (show)
Ply 1 (under Mud_guard)
Update
The draping process takes 1 to 2 minutes.
The Information window lists errors and warnings arising during the draping process.
the Information window
The elements shown in magenta indicate tearing in the layup.
You will create two cut curves on Ply 1 and one on Ply 2 to remove tearing during the draping process.
Simulation Navigator
Ply 1 (under Mud_guard)
Edit
Select Cuts (0)
OK |
|
Ply 2
Edit
Select Cuts (0)
on the previous image
OK |
|
Mud_guard
Update
The draping process takes 1 to 2 minutes.
the Information window
You can see that there is no tearing in the draped plies. If however the information window indicates that tearing is still present, this is possibly because you have defined slightly different start point and primary orientation than intended: The complex curvature of the part makes it difficult for the fabric to conform to its outer surface.
Simulation Navigator
Ply 1 (under Mud_guard)
View Fiber Orientations
the Information window
The red zones indicate fiber shearing, as the change in the angle between the warp and weft directions exceeds the specified lock angle.
Ply 2
View Fiber Orientations
the Information window
To export the layup to the Nastran solver, you must create zones.
Update Global Layups and Zones (Validation group)
the Information window
Multiple zones are created. By selecting zones in the Simulation Navigator, you can see elements that are included in the selected zone.
You have just updated the laminate definition in the FEM file. Now you can open the Simulation file Mud_Guard_draping_sim.sim from your working directory.
File |
Open
Type |
Simulation Files (*.sim) |
File name |
Mud_Guard_draping_sim.sim |
OK |
|
Simulation Navigator
Expand the simulation navigator nodes and explore the Simulation file.
The Simulation file contains:
A fixed constraint on the attachment holes.
A symmetry constraint at the curve edge of the mudguard.
A pressure load of 1 psi.
The model should solve in under 5 minutes.
Simulation Navigator
Solution 1
Solve
OK |
|
Wait until the solution is complete.
No |
Review Results dialog box |
the Information window
Cancel |
Analysis Job Monitor dialog box |
Display ply stresses calculated by Simcenter Nastran. These stresses are provided at the ply midpoints.
Simulation Navigator
Results
Post Processing Navigator
Structural→Ply Stress - Elemental→Ply 1
11
None (Results tab→Display group→Edge Style list)
Observe the location of the maximum 11 stress for ply 1.
You will create a laminate post report node in the Simulation Navigator. From this node, you can create spreadsheet, graphical, and quick reports.
Laminates |
Advanced Post Report (Reporting group)
Solution Selection |
|
Solution 1 |
Select
Solution 1
OK |
|
Simulation Navigator
The Laminate Post Report 1 node is created.
Mud_Guard_draping_sim.sim |
Mud_Guard_draping.fem |
CSYS |
Selection Recipes |
Groups |
Fields |
Modeling Objects |
Regions |
Simulation Object Container |
Constraint Container |
Load Container |
Solver Sets |
Solution 1 |
Temperatures |
Simulation Objects |
Constraints |
Subcase – Static Loads 1 |
Loads |
Results |
Structural |
Laminate Post Report 1 |
Display ply stress results in a spreadsheet and identify where the maximum stress occurs. You will also display all elements that have stress 11 above 2.7 x 103 MPa.
Spreadsheet Report (Reporting group)
Solver Shell Stress Resultants
Ply Stresses Calculation Options |
|
Bottom
Middle
Top
Output |
Ply Stresses and Strains |
|
Ply Stresses
11
22
Maximum Principal
Minimum Principal
Max Shear
Report Options |
Detailed Output |
Enable Detailed Output
Filter Type |
Stress 11 |
Threshold Value |
2.7e6 mN/mm2(kPa) |
Using Absolute Values (Filter Results)
OK |
Simulation Navigator
Mud_Guard_draping_sim.sim |
Mud_Guard_draping.fem |
CSYS |
Selection Recipes |
Groups |
Fields |
Modeling Objects |
Regions |
Simulation Object Container |
Constraint Container |
Load Container |
Solver Sets |
Solution 1 |
Temperatures |
Simulation Objects |
Constraints |
Subcase – Static Loads 1 |
Loads |
Results |
Structural |
Laminate Post Report 1 |
Spreadsheet Report 1 |
Spreadsheet Report 1
Export to Spreadsheet
If you do not have Excel installed, use Export to CSV File.
Observe the location and values of maximum stress.
the Microsoft Excel window
Save and close your files when you are finished.
File |
Save→Save All
File |
Close→All Parts