NXOpen .NET Reference
12.0.0
|
Represents a collection of faceted bodies in a part More...
Public Types | |
enum | Type { Nx, Jt } |
Specifies the type of facets created when copying or converting faceted bodies More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
NXOpen.Facet.FacetModelingCollection | FacetModelingCollection [get] |
Returns the FacetModelingCollection instance belonging to this part More... | |
Represents a collection of faceted bodies in a part
To obtain an instance of this class, refer to NXOpen.Part
Created in NX5.0.0
unsafe void NXOpen.Facet.FacetedBodyCollection.Convert | ( | NXOpen.Facet.FacetedBody | fromBody, |
NXOpen.Facet.FacetedBodyCollection.Type | toFacetType | ||
) |
Converts the internal representation of this faceted body to the specified type.
This does not create a new body
Created in NX5.0.0
License requirements: None.
fromBody | The faceted body to convert |
toFacetType | To facet type |
unsafe NXOpen.Facet.FacetedBody NXOpen.Facet.FacetedBodyCollection.Copy | ( | NXOpen.Facet.FacetedBody | fromBody, |
NXOpen.Part | toPart, | ||
NXOpen.Facet.FacetedBodyCollection.Type | toFacetType | ||
) |
Copies a faceted body and optionally changes the internal representation to the given type (This is only valid for JT to NX copy)
Created in NX5.0.0
License requirements: None.
fromBody | The faceted body to copy |
toPart | Part to create the copy in |
toFacetType | To facet type |
unsafe NXOpen.Facet.BestFitAlignBuilder NXOpen.Facet.FacetedBodyCollection.CreateBestFitAlignBuilder | ( | ) |
Creates a NXOpen.Facet.BestFitAlignBuilder
Created in NX6.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR nx_freeform_1 ("basic freeform modeling")
unsafe NXOpen.Facet.BridgeFacetBodyBuilder NXOpen.Facet.FacetedBodyCollection.CreateBridgeFacetBodyBuilder | ( | ) |
Creates a NXOpen.Facet.BridgeFacetBodyBuilder
Created in NX9.0.0
License requirements: studio_free_form ("STUDIO FREE FORM") OR die_engineering ("DIE ENGINEERING")
unsafe NXOpen.Facet.DecimateFacetBodyBuilder NXOpen.Facet.FacetedBodyCollection.CreateDecimateFacetBodyBuilder | ( | ) |
Creates a NXOpen.Facet.DecimateFacetBodyBuilder
Created in NX7.5.0
License requirements: studio_free_form ("STUDIO FREE FORM")
unsafe NXOpen.Facet.ExtrudeFacetBodyBuilder NXOpen.Facet.FacetedBodyCollection.CreateExtrudeFacetBodyBuilder | ( | ) |
Creates a NXOpen.Facet.ExtrudeFacetBodyBuilder
Created in NX9.0.0
License requirements: studio_free_form ("STUDIO FREE FORM") OR die_engineering ("DIE ENGINEERING")
unsafe NXOpen.Facet.ExtrudeProfileBuilder NXOpen.Facet.FacetedBodyCollection.CreateExtrudeProfileBuilder | ( | ) |
Creates a NXOpen.Facet.ExtrudeProfileBuilder
Created in NX9.0.0
License requirements: studio_free_form ("STUDIO FREE FORM") OR die_engineering ("DIE ENGINEERING")
unsafe void NXOpen.Facet.FacetedBodyCollection.CreateFacetBody | ( | NXOpen.Body[] | solidBodies, |
out NXOpen.Facet.FacetedBody[] | facetBodies, | ||
out int[] | errorTable | ||
) |
Creates a JT NXOpen.Facet.FacetedBody using the default faceting tolerances.
The output facetBodies and errorTable arrays are the same size as the input nSolidBodies. The errorTable array provides information about any errors encountered when faceting bodies. Note that it is possible that faceted bodies with 0 facets are created (and returned in the facetBodies parameter). For this case, the errorTable will contain the UF_FACET_err_zero_facets_produced error. If there is an existing facet body it will get refaceted with the previous tolerance used to tessellate it . See NXOpen.Body.GetFacetedBody for ways to check for this situation.
Created in NX7.5.5
License requirements: adv_assemblies ("ADVANCED ASSEMBLIES")
solidBodies | |
facetBodies | |
errorTable |
unsafe void NXOpen.Facet.FacetedBodyCollection.CreateFacetBodyFromFaces | ( | NXOpen.Face[] | solidFaces, |
out NXOpen.Facet.FacetedBody[] | facetBodies, | ||
out int[] | errorTable | ||
) |
Creates a JT NXOpen.Facet.FacetedBody using the default faceting tolerances.
The output facetBodies and errorTable arrays are the same size as the input nSolidFaces. The errorTable array provides information about any errors encountered when faceting bodies. Note that it is possible that faceted bodies with 0 facets are created (and returned in the facetBodies parameter). For this case, the errorTable will contain the UF_FACET_err_zero_facets_produced error. If there is an existing facet body it will get refaceted with the previous tolerance used to tessellate it . See NXOpen.Body.GetFacetedBody for ways to check for this situation.
Created in NX8.5.0
License requirements: adv_assemblies ("ADVANCED ASSEMBLIES")
solidFaces | |
facetBodies | |
errorTable |
unsafe NXOpen.Facet.CurvatureBuilder NXOpen.Facet.FacetedBodyCollection.CreateFacetCurvatureBuilder | ( | ) |
Create a NXOpen.Facet.CurvatureBuilder object.
Created in NX5.0.0
License requirements: None.
unsafe NXOpen.Facet.FeatureExtractionBuilder NXOpen.Facet.FacetedBodyCollection.CreateFacetFeatureExtractionBuilder | ( | ) |
Create a NXOpen.Facet.FeatureExtractionBuilder object.
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
unsafe NXOpen.Facet.FillHoleBuilder NXOpen.Facet.FacetedBodyCollection.CreateFillHoleBuilder | ( | ) |
Creates a NXOpen.Facet.FillHoleBuilder
Created in NX6.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
unsafe NXOpen.Facet.MergeFacetBodyBuilder NXOpen.Facet.FacetedBodyCollection.CreateMergeFacetBodyBuilder | ( | ) |
Creates a NXOpen.Facet.MergeFacetBodyBuilder
Created in NX9.0.0
License requirements: studio_free_form ("STUDIO FREE FORM") OR die_engineering ("DIE ENGINEERING")
unsafe NXOpen.Facet.MultiPatchAlignmentBuilder NXOpen.Facet.FacetedBodyCollection.CreateMultiPatchAlignmentBuilder | ( | ) |
Creates a NXOpen.Facet.MultiPatchAlignmentBuilder
Created in NX7.5.0
License requirements: studio_free_form ("STUDIO FREE FORM")
unsafe NXOpen.Facet.SewFacetBodyBuilder NXOpen.Facet.FacetedBodyCollection.CreateSewFacetBodyBuilder | ( | ) |
Creates a NXOpen.Facet.SewFacetBodyBuilder
Created in NX9.0.0
License requirements: studio_free_form ("STUDIO FREE FORM") OR die_engineering ("DIE ENGINEERING")
unsafe NXOpen.Facet.SmoothFacetBodyBuilder NXOpen.Facet.FacetedBodyCollection.CreateSmoothFacetBodyBuilder | ( | ) |
Creates a NXOpen.Facet.SmoothFacetBodyBuilder
Created in NX7.5.0
License requirements: studio_free_form ("STUDIO FREE FORM")
unsafe NXOpen.Facet.SnipFacetBodyBuilder NXOpen.Facet.FacetedBodyCollection.CreateSnipFacetBodyBuilder | ( | ) |
Creates a NXOpen.Facet.SnipFacetBodyBuilder
Created in NX6.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
unsafe NXOpen.Facet.STLImportBuilder NXOpen.Facet.FacetedBodyCollection.CreateSTLImportBuilder | ( | ) |
Creates a NXOpen.Facet.STLImportBuilder
Created in NX6.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR nx_freeform_1 ("basic freeform modeling")
unsafe NXOpen.Facet.SubdivideFacetBodyBuilder NXOpen.Facet.FacetedBodyCollection.CreateSubdivideFacetBodyBuilder | ( | ) |
Creates a NXOpen.Facet.SubdivideFacetBodyBuilder
Created in NX7.5.0
License requirements: studio_free_form ("STUDIO FREE FORM")
unsafe void NXOpen.Facet.FacetedBodyCollection.DeleteTemporaryFacesAndEdges | ( | ) |
Delete any temporary faces and edges on faceted bodies that may have been created in the specified part.
Please note that this call will invoke an Update operation.
Created in NX5.0.2
License requirements: None.
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Facet.FacetedBody NXOpen.Facet.FacetedBodyCollection.FindObject | ( | string | journalIdentifier | ) |
Finds the NXOpen.Facet.FacetedBody with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
Created in NX5.0.0
License requirements: None.
journalIdentifier | Identifier of the faceted body you want |
unsafe NXOpen.Facet.FacetedBody [] NXOpen.Facet.FacetedBodyCollection.GetAssociatedFacetedBodies | ( | NXOpen.Body | solidBody, |
out int | numberOfUnloadedFacetedBodies | ||
) |
Returns the loaded solid bodies associated with the argument faceted body.
Also returns the number of unloaded associated faceted bodies.
Created in NX5.0.0
License requirements: None.
solidBody | The body for which to get associated faceted bodies |
numberOfUnloadedFacetedBodies | The number of unloaded associated faceted bodies for this solids body |
NXOpen.Facet.FacetedBody [] NXOpen.Facet.FacetedBodyCollection.ToArray | ( | ) |
Returns an array of NXOpen.Facet.FacetedBody objects.
|
get |
Returns the FacetModelingCollection instance belonging to this part
Created in NX10.0.0
|
get |
Returns the tag of this object.