NXOpen .NET Reference
12.0.0
|
The STL file import builder. More...
Public Types | |
enum | AngularToleranceTypes { Coarse, Medium, Fine } |
The angular tolerance types More... | |
enum | STLFileUnitsTypes { Meters, Millimeters, Inches } |
The STL file units types More... | |
enum | FacetBodyTypes { Psm, Nx, Jt } |
These represent the type of body that will get created on importing the STL file More... | |
Properties | |
unsafe NXOpen.Facet.STLImportBuilder.AngularToleranceTypes | AngularTolerance [get, set] |
Returns or sets the angular tolerance More... | |
unsafe bool | CleanUp [get, set] |
Returns or sets the option to clean up all mesh defects on import More... | |
unsafe NXOpen.Facet.STLImportBuilder.FacetBodyTypes | FacetBodyType [get, set] |
Returns or sets the facet body type More... | |
unsafe string | File [get, set] |
Returns or sets the STL file More... | |
unsafe bool | HideSmoothEdges [get, set] |
Returns or sets the indicator for whether to hide smooth edges More... | |
unsafe double | MinimumAngleFoldedFacets [get, set] |
Returns or sets the value for minimum angle between adjacent facets to define folded facets. More... | |
unsafe int | MinimumFacetNumber [get, set] |
Returns or sets the value for minimum number of facets for a STL file to be imported More... | |
unsafe NXOpen.Facet.STLImportBuilder.STLFileUnitsTypes | STLFileUnits [get, set] |
Returns or sets the STL file units More... | |
unsafe bool | ShowInformationWindow [get, set] |
Returns or sets the indicator for whether to show information window More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
The STL file import builder.
Inputs to this class can be convergent objects.
To create a new instance of this class, use NXOpen.Facet.FacetedBodyCollection.CreateSTLImportBuilder
Default values.
Property | Value |
---|---|
AngularTolerance |
Medium |
FacetBodyType |
Psm |
HideSmoothEdges |
1 |
MinimumAngleFoldedFacets |
15.0 |
MinimumFacetNumber |
100 |
STLFileUnits |
Millimeters |
ShowInformationWindow |
0 |
Created in NX6.0.0
|
getset |
Returns or sets the angular tolerance
Created in NX6.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the option to clean up all mesh defects on import
Created in NX10.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the facet body type
Created in NX6.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the STL file
Created in NX6.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING") OR nx_freeform_1 ("basic freeform modeling")
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR nx_freeform_1 ("basic freeform modeling")
|
getset |
Returns or sets the indicator for whether to hide smooth edges
Created in NX6.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the value for minimum angle between adjacent facets to define folded facets.
Created in NX11.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the value for minimum number of facets for a STL file to be imported
Created in NX11.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the indicator for whether to show information window
Created in NX6.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the STL file units
Created in NX6.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")