NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Facet.ExtrudeFacetBodyBuilder It extrudes a NX Facet Body. More...
Public Types | |
enum | LimitType { Distance, ToPlane } |
Represents the extrude limit type More... | |
Properties | |
unsafe NXOpen.Direction | Direction [get, set] |
Returns or sets the direction used when limit type is NXOpen.Facet.ExtrudeFacetBodyBuilder.LimitType.Distance More... | |
unsafe NXOpen.Expression | Distance [get] |
Returns the distance used when limit type is NXOpen.Facet.ExtrudeFacetBodyBuilder.LimitType.Distance More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the distance tolerance used in the extrude facet body feature More... | |
unsafe NXOpen.SelectDisplayableObjectList | FacetBody [get] |
Returns the facet/sheet bodies to be extruded More... | |
unsafe NXOpen.Expression | Offset [get] |
Returns the offset value used to offset the extruded body More... | |
unsafe NXOpen.Plane | Plane [get, set] |
Returns or sets the plane used when limit type is NXOpen.Facet.ExtrudeFacetBodyBuilder.LimitType.ToPlane More... | |
unsafe NXOpen.Facet.ExtrudeFacetBodyBuilder.LimitType | Type [get, set] |
Returns or sets the limit type More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Facet.ExtrudeFacetBodyBuilder It extrudes a NX Facet Body.
The limit of extrusion can be specified by direction and distance or plane object. It returns the extruded NX Facet Body.
To create a new instance of this class, use NXOpen.Facet.FacetedBodyCollection.CreateExtrudeFacetBodyBuilder
Default values.
Property | Value |
---|---|
Distance.Value |
10 (millimeters part), 1 (inches part) |
Offset.Value |
0 (millimeters part), 0 (inches part) |
Type |
Distance |
Created in NX9.0.0
|
getset |
Returns or sets the direction used when limit type is NXOpen.Facet.ExtrudeFacetBodyBuilder.LimitType.Distance
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM") OR die_engineering ("DIE ENGINEERING")
|
get |
Returns the distance used when limit type is NXOpen.Facet.ExtrudeFacetBodyBuilder.LimitType.Distance
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the distance tolerance used in the extrude facet body feature
Created in NX9.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the facet/sheet bodies to be extruded
Created in NX9.0.0
License requirements: None.
|
get |
Returns the offset value used to offset the extruded body
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the plane used when limit type is NXOpen.Facet.ExtrudeFacetBodyBuilder.LimitType.ToPlane
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM") OR die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the limit type
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM") OR die_engineering ("DIE ENGINEERING")