NXOpen .NET Reference
12.0.0
|
Aligns multiple facet bodies to one another without using reference points. More...
Public Types | |
enum | ResolutionType { High, Medium, Low } |
Determines the number of facets used in the alignment. More... | |
Properties | |
unsafe NXOpen.Facet.SelectFacetedBodyList | AlignmentBodies [get] |
Returns the facet bodies to be aligned. More... | |
unsafe int | Iteration [get, set] |
Returns or sets the value indicating the number of times the alignment algorithm is applied. More... | |
unsafe double | MaximumCheckingDistance [get, set] |
Returns or sets the distance facets may be from one another in order to be used in the alignment. More... | |
unsafe NXOpen.Facet.SelectFacetedBodyList | ReferencePatches [get] |
Returns an optional reference facet body with a location and orientation that will remain fixed, causing all of the other selected facet bodies to align with it. More... | |
unsafe NXOpen.Facet.MultiPatchAlignmentBuilder.ResolutionType | Resolution [get, set] |
Returns or sets the type indicating number of facets to be used in the alignment. More... | |
unsafe double | Tolerance [get, set] |
Returns or sets the precision of the alignment. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Aligns multiple facet bodies to one another without using reference points.
To create a new instance of this class, use NXOpen.Facet.FacetedBodyCollection.CreateMultiPatchAlignmentBuilder
Default values.
Property | Value |
---|---|
Iteration |
10 |
MaximumCheckingDistance |
10.0 (millimeters part), 0.5 (inches part) |
Resolution |
High |
Tolerance |
0.01 (millimeters part), 0.005 (inches part) |
Created in NX7.5.0
Determines the number of facets used in the alignment.
If you are importing an .AC file with image information, this option will control how many image pixels are used in the alignment. If the imported facet data does not have image information, the number of points being used for the alignment will be controlled.
Enumerator | |
---|---|
High |
Uses a high number of facets for the alignment. |
Medium |
Uses a medium number of facets for the alignment. |
Low |
Uses a low number of facets for the alignment. |
|
get |
Returns the facet bodies to be aligned.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the value indicating the number of times the alignment algorithm is applied.
Many iterations improve alignment accuracy but take longer.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the distance facets may be from one another in order to be used in the alignment.
Larger numbers slow the alignment process.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns an optional reference facet body with a location and orientation that will remain fixed, causing all of the other selected facet bodies to align with it.
If you do not select a reference body, all of the selected facet bodies will align to each other, without a fixed location.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the type indicating number of facets to be used in the alignment.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the precision of the alignment.
Alignment will complete when tolerance is met or the number of iterations has been reached.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")