NXOpen .NET Reference
12.0.0
|
This class finds and fills holes to a prescribed boundary smoothness condition. More...
Public Types | |
enum | Types { FillHole, FillIsland, BridgeGap } |
Hole filling type options. More... | |
enum | TargetTypes { UserDefined, ByNumberOfEdges } |
Options defining how to target holes for filling. More... | |
enum | SmoothTypes { Linear, Refined, TangentBased, CurvatureBased } |
Smoothness and boundary continuity options. More... | |
Public Member Functions | |
unsafe void | ClearHoles () |
Removes all holes, deletes associated hole polylines. More... | |
unsafe void | FindHoles () |
Locates holes in the mesh and creates polylines around them. More... | |
unsafe void | ClearHoleFills () |
Cleans up local meshes associated with each fill. More... | |
unsafe NXOpen.DisplayableObject | FillHoles (bool globalUpdate) |
Fills targeted holes. More... | |
unsafe void | SwitchHoleFillType () |
Switches boundary edge mapping based on the filling type (holes, island, bridge) When filling holes or islands, each hole is defined by a polyline. More... | |
unsafe NXOpen.DisplayableObject | GetHoleFillsOnly () |
Builds a facet body that contains only the facets of the filled holes. More... | |
unsafe void | GetAllHoles (out NXOpen.DisplayableObject[] holeCurveTags) |
Gets a list of all holes (represented by polylines). More... | |
unsafe int | GetNumberOfHoles () |
Gets the number of holes in the target facet body. More... | |
unsafe NXOpen.ICurve | GetHoleByIndex (int index) |
Gets a hole given an index into the list of holes. More... | |
unsafe void | GetTargetHolesByEdgeNumber (int numMaxEdges, out NXOpen.DisplayableObject[] holeCurveTags) |
Gets a list of targeted holes (represented by polylines) based on number of edges. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.SelectICurveList | BridgeEdges1 [get] |
Returns the first list of edges when bridging holes. More... | |
unsafe NXOpen.SelectICurveList | BridgeEdges2 [get] |
Returns the second list of edges when bridging holes. More... | |
unsafe NXOpen.SelectICurveList | InnerHole [get] |
Returns the Inner Hole in island filling. More... | |
unsafe bool | IsEditCopy [get, set] |
Returns or sets the flag indicating if the hole filling is on the copy of the input facet body. More... | |
unsafe int | MaxEdges [get, set] |
Returns or sets the maximum number of edges that a targeted hole can have. More... | |
unsafe NXOpen.SelectICurveList | OuterHole [get] |
Returns the Outer Hole in island filling. More... | |
unsafe NXOpen.Facet.FillHoleBuilder.SmoothTypes | SmoothType [get, set] |
Returns or sets the boundary smoothness. More... | |
unsafe NXOpen.SelectDisplayableObject | TargetBody [get] |
Returns the facet body we will be filling. More... | |
unsafe NXOpen.Facet.SelectFacetedBody | TargetFacetBody [get] |
Returns the facet body we will be filling. More... | |
unsafe NXOpen.SelectICurveList | TargetHole [get] |
Returns the hole curves using Fill Hole, User Defined. More... | |
unsafe NXOpen.Facet.FillHoleBuilder.TargetTypes | TargetType [get, set] |
Returns or sets the hole target type when filling holes. More... | |
unsafe NXOpen.Facet.FillHoleBuilder.Types | Type [get, set] |
Returns or sets the hole filling type. More... | |
This class finds and fills holes to a prescribed boundary smoothness condition.
Inputs to this class can be convergent objects.
To create a new instance of this class, use NXOpen.Facet.FacetedBodyCollection.CreateFillHoleBuilder
Default values.
Property | Value |
---|---|
IsEditCopy |
0 |
MaxEdges |
0 |
SmoothType |
Linear |
TargetType |
UserDefined |
Created in NX6.0.0
unsafe void NXOpen.Facet.FillHoleBuilder.ClearHoleFills | ( | ) |
Cleans up local meshes associated with each fill.
Created in NX6.0.0
License requirements: None.
unsafe void NXOpen.Facet.FillHoleBuilder.ClearHoles | ( | ) |
Removes all holes, deletes associated hole polylines.
Created in NX6.0.0
License requirements: None.
unsafe NXOpen.DisplayableObject NXOpen.Facet.FillHoleBuilder.FillHoles | ( | bool | globalUpdate | ) |
Fills targeted holes.
Created in NX6.0.0
License requirements: None.
globalUpdate | If true, update the entire input facet body. If false, GetHoleFillsOnly() may be used to get a facet body that contains only the new facets of the filled holes. |
unsafe void NXOpen.Facet.FillHoleBuilder.FindHoles | ( | ) |
Locates holes in the mesh and creates polylines around them.
Created in NX6.0.0
License requirements: None.
unsafe void NXOpen.Facet.FillHoleBuilder.GetAllHoles | ( | out NXOpen.DisplayableObject[] | holeCurveTags | ) |
Gets a list of all holes (represented by polylines).
Created in NX6.0.0
License requirements: None.
holeCurveTags | Hole polylines. |
unsafe NXOpen.ICurve NXOpen.Facet.FillHoleBuilder.GetHoleByIndex | ( | int | index | ) |
Gets a hole given an index into the list of holes.
Created in NX6.0.0
License requirements: None.
index | Index into the list of all holes |
unsafe NXOpen.DisplayableObject NXOpen.Facet.FillHoleBuilder.GetHoleFillsOnly | ( | ) |
Builds a facet body that contains only the facets of the filled holes.
Created in NX6.0.0
License requirements: None.
unsafe int NXOpen.Facet.FillHoleBuilder.GetNumberOfHoles | ( | ) |
Gets the number of holes in the target facet body.
Created in NX6.0.0
License requirements: None.
unsafe void NXOpen.Facet.FillHoleBuilder.GetTargetHolesByEdgeNumber | ( | int | numMaxEdges, |
out NXOpen.DisplayableObject[] | holeCurveTags | ||
) |
Gets a list of targeted holes (represented by polylines) based on number of edges.
Created in NX6.0.0
License requirements: None.
numMaxEdges | Targets polylines that have this many edges or less. |
holeCurveTags | Hole polylines. |
unsafe void NXOpen.Facet.FillHoleBuilder.SwitchHoleFillType | ( | ) |
Switches boundary edge mapping based on the filling type (holes, island, bridge) When filling holes or islands, each hole is defined by a polyline.
When bridging holes, each individual open edge has its own polyline.
Created in NX6.0.0
License requirements: None.
|
get |
Returns the first list of edges when bridging holes.
Created in NX6.0.0
License requirements: None.
|
get |
Returns the second list of edges when bridging holes.
Created in NX6.0.0
License requirements: None.
|
get |
Returns the Inner Hole in island filling.
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the flag indicating if the hole filling is on the copy of the input facet body.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the maximum number of edges that a targeted hole can have.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the Outer Hole in island filling.
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the boundary smoothness.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the facet body we will be filling.
Created in NX11.0.0
License requirements: None.
|
get |
Returns the facet body we will be filling.
Created in NX6.0.0
Deprecated in NX11.0.0. Use NXOpen.Facet.FillHoleBuilder.TargetBody instead.
License requirements: None.
|
get |
Returns the hole curves using Fill Hole, User Defined.
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the hole target type when filling holes.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the hole filling type.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")