NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Facet.ExtrudeProfileBuilder It extrudes 3D closed profile between planes. More...
Properties | |
unsafe NXOpen.Direction | Direction [get, set] |
Returns or sets the extrude direction More... | |
unsafe NXOpen.Expression | FirstDistance [get] |
Returns the first distance to extrude More... | |
unsafe NXOpen.Expression | Offset [get] |
Returns the offset used to offset the extruded body More... | |
unsafe NXOpen.Section | Profile [get] |
Returns the 3D profile to be extruded More... | |
unsafe NXOpen.Expression | SecondDistance [get] |
Returns the second distance to extrude More... | |
unsafe NXOpen.Expression | Tolerance [get] |
Returns the tolerance used to create the polyline More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Facet.ExtrudeProfileBuilder It extrudes 3D closed profile between planes.
The two planes are defined by direction and distance. It returns the extruded NX Facet Body.
To create a new instance of this class, use NXOpen.Facet.FacetedBodyCollection.CreateExtrudeProfileBuilder
Default values.
Property | Value |
---|---|
FirstDistance.Value |
0 (millimeters part), 0 (inches part) |
Offset.Value |
0 (millimeters part), 0 (inches part) |
SecondDistance.Value |
0 (millimeters part), 0 (inches part) |
Tolerance.Value |
0.01 (millimeters part), 0.001 (inches part) |
Created in NX9.0.0
|
getset |
Returns or sets the extrude direction
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM") OR die_engineering ("DIE ENGINEERING")
|
get |
Returns the first distance to extrude
Created in NX9.0.0
License requirements: None.
|
get |
Returns the offset used to offset the extruded body
Created in NX9.0.0
License requirements: None.
|
get |
Returns the 3D profile to be extruded
Created in NX9.0.0
License requirements: None.
|
get |
Returns the second distance to extrude
Created in NX9.0.0
License requirements: None.
|
get |
Returns the tolerance used to create the polyline
Created in NX9.0.0
License requirements: None.