NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Facet.SmoothFacetBodyBuilder . More...
Properties | |
unsafe NXOpen.SelectDisplayableObjectList | Bodies [get] |
Returns the facet bodies to be smoothed. More... | |
unsafe NXOpen.Facet.SelectFacetedBodyList | FacetBodies [get] |
Returns the facet bodies to be smoothed More... | |
unsafe NXOpen.FacetCollector | FacetCollector [get, set] |
Returns or sets a collector of facets on the facet bodies to be to be smoothed. More... | |
unsafe bool | IsEditCopy [get, set] |
Returns or sets the option indicating if a copy of the facet body will be smoothed without altering the original More... | |
unsafe bool | IsLockBoundary [get, set] |
Returns or sets the option indicating if the open edges of inner and outer loops in the facet bodies are to be kept intact More... | |
unsafe int | ModifyPercent [get, set] |
Returns or sets the modification percentage More... | |
unsafe NXOpen.GeometricUtilities.BoundaryDefinitionBuilderList | RegionList [get] |
Returns an optional list of regions on the facet bodies to be smoothed More... | |
unsafe int | SmoothFactor [get, set] |
Returns or sets the smoothing factor More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Facet.SmoothFacetBodyBuilder .
Smooth Facet Body Builder is a function to facilitate the removal of noise from facet bodies while keeping the general shape in tact.
To create a new instance of this class, use NXOpen.Facet.FacetedBodyCollection.CreateSmoothFacetBodyBuilder
Default values.
Property | Value |
---|---|
IsEditCopy |
0 |
IsLockBoundary |
0 |
ModifyPercent |
100 |
SmoothFactor |
1 |
Created in NX7.5.0
|
get |
Returns the facet bodies to be smoothed.
Inputs to this command can be convergent objects.
Created in NX11.0.0
Deprecated in NX12.0.0. Use NXOpen.Facet.SmoothFacetBodyBuilder.FacetCollector instead.
License requirements: None.
|
get |
Returns the facet bodies to be smoothed
Created in NX7.5.0
Deprecated in NX11.0.0. Use NXOpen.Facet.SmoothFacetBodyBuilder.Bodies instead.
License requirements: None.
|
getset |
Returns or sets a collector of facets on the facet bodies to be to be smoothed.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the option indicating if a copy of the facet body will be smoothed without altering the original
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the option indicating if the open edges of inner and outer loops in the facet bodies are to be kept intact
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the modification percentage
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns an optional list of regions on the facet bodies to be smoothed
Created in NX7.5.0
Deprecated in NX12.0.0. Use NXOpen.Facet.SmoothFacetBodyBuilder.FacetCollector instead.
License requirements: None.
|
getset |
Returns or sets the smoothing factor
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")