NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Facet.FeatureExtractionBuilder It extracts feature lines or separates regions of different curvature from a facet body based on the curvature map. More...
Public Types | |
enum | InputActions { Blank, Retain, Delete } |
Specifies how to handle the input facet bodies. More... | |
Public Member Functions | |
unsafe NXOpen.Facet.FacetedBody[] | GetExtractedRegions () |
Gets the extracted facet bodies. More... | |
unsafe NXOpen.Spline[] | GetExtractedBorders () |
Gets the extracted curves. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | AreBordersEnabled [get, set] |
Returns or sets the extracting borders option More... | |
unsafe bool | AreRegionsEnabled [get, set] |
Returns or sets the extracting regions option More... | |
unsafe NXOpen.Facet.SelectFacetedBodyList | FacetBodies [get] |
Returns the input facet body selection list More... | |
unsafe NXOpen.Facet.FeatureExtractionBuilder.InputActions | InputAction [get, set] |
Returns or sets the input facet body action More... | |
unsafe bool | IsSmoothingEnabled [get, set] |
Returns or sets the smoothing option More... | |
unsafe double | MinimumBorderLength [get, set] |
Returns or sets the minimum border length More... | |
unsafe double | SmoothingFactor [get, set] |
Returns or sets the smoothing factor More... | |
Represents a NXOpen.Facet.FeatureExtractionBuilder It extracts feature lines or separates regions of different curvature from a facet body based on the curvature map.
For facet body curvature, please see NXOpen.Facet.CurvatureBuilder .
To create a new instance of this class, use NXOpen.Facet.FacetedBodyCollection.CreateFacetFeatureExtractionBuilder
Created in NX5.0.0
unsafe NXOpen.Spline [] NXOpen.Facet.FeatureExtractionBuilder.GetExtractedBorders | ( | ) |
Gets the extracted curves.
Call Builder.Commit before calling this method.
Created in NX5.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
unsafe NXOpen.Facet.FacetedBody [] NXOpen.Facet.FeatureExtractionBuilder.GetExtractedRegions | ( | ) |
Gets the extracted facet bodies.
Call Builder.Commit before calling this method.
Created in NX5.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the extracting borders option
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the extracting regions option
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the input facet body selection list
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the input facet body action
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the smoothing option
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the minimum border length
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the smoothing factor
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")