NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Facet.CurvatureBuilder . More...
Public Member Functions | |
unsafe void | DeleteCurvature () |
Deletes the curvature data associated with the input facet bodies. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.SelectDisplayableObjectList | Bodies [get] |
Returns the input facet body list. More... | |
unsafe double | ConcaveRadius [get, set] |
Returns or sets the concave radius threshold More... | |
unsafe double | ConvexRadius [get, set] |
Returns or sets the convex radius threshold More... | |
unsafe NXOpen.Facet.SelectFacetedBodyList | FacetBodies [get] |
Returns the input facet body list More... | |
unsafe bool | IsDirectionReversed [get, set] |
Returns or sets the reverse direction option More... | |
unsafe double | SmoothingFactor [get, set] |
Returns or sets the smoothing factor More... | |
Represents a NXOpen.Facet.CurvatureBuilder .
It calculates the maximum absolute principal curvature on facet bodies and creates a color map of these values.
To create a new instance of this class, use NXOpen.Facet.FacetedBodyCollection.CreateFacetCurvatureBuilder
Created in NX5.0.0
unsafe void NXOpen.Facet.CurvatureBuilder.DeleteCurvature | ( | ) |
Deletes the curvature data associated with the input facet bodies.
Call this method in order to save memory if the curvature data are not needed any more.
Created in NX5.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the input facet body list.
Inputs to this command can be convergent objects.
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the concave radius threshold
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the convex radius threshold
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the input facet body list
Created in NX5.0.0
Deprecated in NX11.0.0. Use NXOpen.Facet.CurvatureBuilder.Bodies instead.
License requirements: None.
|
getset |
Returns or sets the reverse direction option
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the smoothing factor
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")