NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Facet.SewFacetBodyBuilder It sews two touching NX facet bodies. More...
Public Types | |
enum | Input { Keep, Delete, Hide } |
Represents the option for keeping, deleting or hiding input two facet bodies after builder committing More... | |
enum | VertexIndex { First, Second } |
Index of the vertex More... | |
Public Member Functions | |
unsafe void | FlipRange () |
Flip the range between the first and second vertex More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Facet.SelectFacetedBody | DeformBody [get] |
Returns the deform body to be sewed More... | |
unsafe NXOpen.Expression | DeformDistance [get] |
Returns the distance to control the deform area on the deform body More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the distance tolerance used in the merge touching facet body feature More... | |
unsafe NXOpen.Facet.SewFacetBodyBuilder.Input | InputStatus [get, set] |
Returns or sets the option to specify how to deal with the input two facet bodies: keep, delete or hide More... | |
unsafe NXOpen.Facet.SelectFacetedBody | TargetBody [get] |
Returns the target body to be sewed More... | |
unsafe NXOpen.Point | Vertex1 [get, set] |
Returns or sets the first vertex used to define the range More... | |
unsafe NXOpen.Point | Vertex2 [get, set] |
Returns or sets the second vertex used to define the range More... | |
Represents a NXOpen.Facet.SewFacetBodyBuilder It sews two touching NX facet bodies.
User need to specify the range on one of input body. The range on the other body is calculated automatically by choosing the closest vertex. It retruns a new mergered NX facet body. The two input bodies can be kept, deleted or hidden.
To create a new instance of this class, use NXOpen.Facet.FacetedBodyCollection.CreateSewFacetBodyBuilder
Default values.
Property | Value |
---|---|
DeformDistance.Value |
0.5 (millimeters part), 0.05 (inches part) |
InputStatus |
Keep |
Created in NX9.0.0
unsafe void NXOpen.Facet.SewFacetBodyBuilder.FlipRange | ( | ) |
Flip the range between the first and second vertex
Created in NX9.0.0
License requirements: None.
|
get |
Returns the deform body to be sewed
Created in NX9.0.0
License requirements: None.
|
get |
Returns the distance to control the deform area on the deform body
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the distance tolerance used in the merge touching facet body feature
Created in NX9.0.2
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the option to specify how to deal with the input two facet bodies: keep, delete or hide
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM") OR die_engineering ("DIE ENGINEERING")
|
get |
Returns the target body to be sewed
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the first vertex used to define the range
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM") OR die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the second vertex used to define the range
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM") OR die_engineering ("DIE ENGINEERING")