NXOpen .NET Reference
12.0.0
|
This class performs the best fit alignment between objects More...
Public Types | |
enum | ConstraintOptions { Free, OnlyTranslation, TranslationInPlane, TranslationAlongDirection, OnlyRotation, RotationAroundPoint, RotationAroundLine, HoldToPlane, HoldToLine } |
Represents the constraint options More... | |
Properties | |
unsafe NXOpen.SelectNXObjectList | DestinationObjects [get] |
Returns the destination objects More... | |
unsafe NXOpen.Direction | Direction [get, set] |
Returns or sets the plane or line direction More... | |
unsafe NXOpen.Facet.BestFitAlignBuilder.ConstraintOptions | FitConstraints [get, set] |
Returns or sets the fit constraint More... | |
unsafe bool | GlobalSearch [get, set] |
Returns or sets a value indicating whether to do a global search More... | |
unsafe NXOpen.SelectNXObjectList | MobileObjects [get] |
Returns the mobile objects More... | |
unsafe NXOpen.Point | RotateCenter [get, set] |
Returns or sets the rotation center More... | |
unsafe NXOpen.SelectNXObjectList | SourceObjects [get] |
Returns the source objects More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
This class performs the best fit alignment between objects
To create a new instance of this class, use NXOpen.Facet.FacetedBodyCollection.CreateBestFitAlignBuilder
Created in NX6.0.0
Represents the constraint options
|
get |
Returns the destination objects
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the plane or line direction
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the fit constraint
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets a value indicating whether to do a global search
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the mobile objects
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the rotation center
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the source objects
Created in NX6.0.0
License requirements: None.