NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Facet.BridgeFacetBodyBuilder It bridges two disjoint NX facet bodies. More...
Public Types | |
enum | SmoothTypes { Linear, TangentBased } |
Represents the smoothness type for the inserted new facets More... | |
enum | Input { Keep, Delete, Hide } |
Represents the option for keeping, deleting or hiding input two facet bodies after builder committing More... | |
Public Member Functions | |
unsafe void | FlipRange1 () |
Flip the range between the first and second vertex on the first facet body More... | |
unsafe void | FlipRange2 () |
Flip the range between the first and second vertex on the second facet body More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the distance tolerance used in the bridge facet body feature More... | |
unsafe NXOpen.Facet.SelectFacetedBody | FacetBodyOne [get] |
Returns the first NX facet body to be bridged More... | |
unsafe NXOpen.Facet.SelectFacetedBody | FacetBodyTwo [get] |
Returns the second NX facet body to be bridged More... | |
unsafe NXOpen.Facet.BridgeFacetBodyBuilder.Input | InputStatus [get, set] |
Returns or sets the option to specify how to deal with the input two facet bodies: keep, delete or hide More... | |
unsafe NXOpen.Facet.BridgeFacetBodyBuilder.SmoothTypes | Smoothness [get, set] |
Returns or sets the inserted facet smooth type More... | |
unsafe NXOpen.Point | Vertex1Range1 [get, set] |
Returns or sets the first vertex used to define the range on the the first facet body More... | |
unsafe NXOpen.Point | Vertex1Range2 [get, set] |
Returns or sets the first vertex used to defind the range on the second facet body More... | |
unsafe NXOpen.Point | Vertex2Range1 [get, set] |
Returns or sets the second vertex used to define the range on the first facet body More... | |
unsafe NXOpen.Point | Vertex2Range2 [get, set] |
Returns or sets the second vertex used to defind the range on the second facet body More... | |
Represents a NXOpen.Facet.BridgeFacetBodyBuilder It bridges two disjoint NX facet bodies.
User need to specify the range for each input facet body. It returns a new megered NX facet Body. The two input bodies can be kept, deleted or hidden.
To create a new instance of this class, use NXOpen.Facet.FacetedBodyCollection.CreateBridgeFacetBodyBuilder
Default values.
Property | Value |
---|---|
InputStatus |
Keep |
Smoothness |
Linear |
Created in NX9.0.0
unsafe void NXOpen.Facet.BridgeFacetBodyBuilder.FlipRange1 | ( | ) |
Flip the range between the first and second vertex on the first facet body
Created in NX9.0.0
License requirements: None.
unsafe void NXOpen.Facet.BridgeFacetBodyBuilder.FlipRange2 | ( | ) |
Flip the range between the first and second vertex on the second facet body
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the distance tolerance used in the bridge facet body feature
Created in NX9.0.2
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the first NX facet body to be bridged
Created in NX9.0.0
License requirements: None.
|
get |
Returns the second NX facet body to be bridged
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the option to specify how to deal with the input two facet bodies: keep, delete or hide
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the inserted facet smooth type
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the first vertex used to define the range on the the first facet body
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the first vertex used to defind the range on the second facet body
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the second vertex used to define the range on the first facet body
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the second vertex used to defind the range on the second facet body
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.