NXOpen .NET Reference
12.0.0
|
Represents a SnipFacetBody builder More...
Public Types | |
enum | Types { SnipByBoundary, SnipByRegion, SnipWithCurves, SnipAtPlane } |
Snip method More... | |
enum | DirectionType { ViewDirection, FacetNormal, AlongVector } |
Snipping direction when snipping type "by profiles" More... | |
enum | BoundaryFacetTreatmentMethod { SnipFacets, RemoveFacets } |
Boundary facet treatment type: More... | |
Public Member Functions | |
unsafe void | SwitchRegion () |
Switch the region to be snipped indicated by the region point. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Facet.SnipFacetBodyBuilder.DirectionType | AlongDirection [get, set] |
Returns or sets the direction in which snipping profiles are projected on the facet bodies More... | |
unsafe NXOpen.SelectDisplayableObjectList | Bodies [get] |
Returns the facet bodies to snip. More... | |
unsafe NXOpen.Facet.SnipFacetBodyBuilder.BoundaryFacetTreatmentMethod | BoundaryFacetTreatmentType [get, set] |
Returns or sets the boundary facet treatment type More... | |
unsafe bool | CanDivide [get, set] |
Returns or sets the value indicating if facet body is to be divided More... | |
unsafe NXOpen.Facet.SelectFacetedBodyList | FacetBodies [get] |
Returns the facet bodies to snip More... | |
unsafe NXOpen.FacetCollector | FacetCollector [get, set] |
Returns or sets the collector of facets to be snipped. More... | |
unsafe bool | IsEditCopy [get, set] |
Returns or sets the value indicating if a copy of the facet body to be snipped without altering the original More... | |
unsafe bool | IsSnipNearFacets [get, set] |
Returns or sets the value indicating if only facets near to the viewer to be snipped More... | |
unsafe NXOpen.Plane | Plane [get, set] |
Returns or sets the snipping plane More... | |
unsafe NXOpen.SectionList | ProfileList [get] |
Returns the list of snipping profiles More... | |
unsafe NXOpen.Direction | ProjectionVector [get, set] |
Returns or sets the projection vector More... | |
unsafe NXOpen.GeometricUtilities.BoundaryDefinitionBuilderList | RegionList [get] |
Returns the list of regions to snip More... | |
unsafe NXOpen.SelectPointList | RegionPoint [get] |
Returns the point indicating the portion of the facet body with respect to specified region to be snipped. More... | |
unsafe NXOpen.Facet.SnipFacetBodyBuilder.Types | Type [get, set] |
Returns or sets the snipping method accessor More... | |
unsafe NXOpen.Vector3d | ViewDirection [get, set] |
Returns or sets the view direction More... | |
Represents a SnipFacetBody builder
To create a new instance of this class, use NXOpen.Facet.FacetedBodyCollection.CreateSnipFacetBodyBuilder
Default values.
Property | Value |
---|---|
AlongDirection |
ViewDirection |
BoundaryFacetTreatmentType |
SnipFacets |
CanDivide |
0 |
IsEditCopy |
0 |
IsSnipNearFacets |
0 |
Created in NX7.5.0
unsafe void NXOpen.Facet.SnipFacetBodyBuilder.SwitchRegion | ( | ) |
Switch the region to be snipped indicated by the region point.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the direction in which snipping profiles are projected on the facet bodies
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the facet bodies to snip.
Inputs to this command can be convergent objects.
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the boundary facet treatment type
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the value indicating if facet body is to be divided
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the facet bodies to snip
Created in NX7.5.0
Deprecated in NX11.0.0. Use NXOpen.Facet.SnipFacetBodyBuilder.Bodies instead.
License requirements: None.
|
getset |
Returns or sets the collector of facets to be snipped.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the value indicating if a copy of the facet body to be snipped without altering the original
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the value indicating if only facets near to the viewer to be snipped
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the snipping plane
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the list of snipping profiles
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the projection vector
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the list of regions to snip
Created in NX7.5.0
License requirements: None.
|
get |
Returns the point indicating the portion of the facet body with respect to specified region to be snipped.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the snipping method accessor
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the view direction
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")