NXOpen .NET Reference
12.0.0
|
Represents a VolumeBased25DMillingOperation Builder More...
Public Types | |
enum | CutDepthsType { Levels, RampByDepth, RampByAngle } |
Available types for cut depths for cut method profile More... | |
Properties | |
unsafe NXOpen.CAM.Geometry | BlankGeometry [get] |
Returns the blank geometry builder More... | |
unsafe NXOpen.CAM.VolumeBased25DMillingOperationBuilder.CutDepthsType | CutDepths [get, set] |
Returns or sets the cut depths type More... | |
unsafe bool | ExtendWalls [get, set] |
Returns or sets the extend walls flag More... | |
unsafe bool | FollowNonVerticalWalls [get, set] |
Returns or sets the follow non-vertical walls flag More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | TopOffset [get] |
Returns the top offset More... | |
unsafe bool | UseCleanupPass [get, set] |
Returns or sets the cleanup pass flag More... | |
unsafe bool | UseExactPositioning [get, set] |
Returns or sets the exact positioning flag More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | WallBlankThickness [get] |
Returns the wall blank thickness More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | ZDepthOffset [get] |
Returns the z-depth offset More... | |
Properties inherited from NXOpen.CAM.FaceMillingBuilder | |
unsafe NXOpen.CAM.Boundary | BlankBoundary [get] |
Returns the blank boundary More... | |
unsafe NXOpen.CAM.Boundary | CheckBoundary [get] |
Returns the check boundary More... | |
unsafe NXOpen.CAM.RoundPointBuilder | RoundPoint [get] |
Returns the Round Point Output builder More... | |
unsafe NXOpen.CAM.Boundary | TrimBoundary [get] |
Returns the trim boundary More... | |
unsafe NXOpen.CAM.Geometry | WallGeometry [get] |
Returns the wall geometry builder More... | |
Properties inherited from NXOpen.CAM.PlanarOperationBuilder | |
unsafe int | AdditionalPasses [get, set] |
Returns or sets the Boundary Additional Passes More... | |
unsafe NXOpen.CAM.PlanarOperationBuilder.AutomaticPartBoundaryMethodTypes | AutomaticPartBoundaryMethod [get, set] |
Returns or sets the Automatic Part Boundary Method More... | |
unsafe NXOpen.CAM.StepoverBuilder | BndStepover [get] |
Returns the boundary stepover builder More... | |
unsafe NXOpen.CAM.Geometry | CheckGeometry [get] |
Returns the check geometry builder More... | |
unsafe bool | CornerLoops [get, set] |
Returns or sets the corner loops value More... | |
unsafe NXOpen.CAM.Geometry | CutAreaGeometry [get] |
Returns the cut area geometry builder More... | |
unsafe NXOpen.CAM.CutPatternBuilder | CutPattern [get] |
Returns the cut pattern builder More... | |
unsafe bool | DeferCuttingStatus [get, set] |
Returns or sets the defer cutting status value More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | DepthPerCut [get] |
Returns the depth per cut builder (inheritable double) More... | |
unsafe bool | IslandCleanup [get, set] |
Returns or sets the island cleanup status More... | |
unsafe NXOpen.CAM.NcmPlanarBuilder | NonCuttingBuilder [get] |
Returns the non-cutting moves builder More... | |
unsafe NXOpen.CAM.Geometry | PartGeometry [get] |
Returns the part geometry builder More... | |
unsafe NXOpen.CAM.ToolAxisFixed | ToolAxisFix [get] |
Returns the pmop tool axis ci builder More... | |
unsafe bool | ToolMinimumLengthUsage [get, set] |
Returns or sets the tool minimum length usage More... | |
Properties inherited from NXOpen.CAM.MillOperationBuilder | |
unsafe NXOpen.CAM.MillCutParameters | CutParameters [get] |
Returns the cut parameter object More... | |
unsafe NXOpen.CAM.FeedsBuilder | FeedsBuilder [get] |
Returns the feeds and speeds builder More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | MinCutLength [get] |
Returns the min cut length builder (tool dependent double) More... | |
unsafe NXOpen.CAM.ArcOutputTypeCiBuilder | MotionOutput [get] |
Returns the motion output builder More... | |
unsafe NXOpen.CAM.Tool | ReferenceTool [get, set] |
Returns or sets the reference tool object More... | |
unsafe NXOpen.CAM.MillOperationBuilder.WallCleanupTypes | WallCleanupType [get, set] |
Returns or sets the wall cleanup mode More... | |
Properties inherited from NXOpen.CAM.OperationBuilder | |
unsafe string | ChannelName [get, set] |
Returns or sets the channel's name More... | |
unsafe string | Description [get, set] |
Returns or sets the description More... | |
unsafe NXOpen.CAM.PostEventsCiBuilder | EndOfPath [get] |
Returns the end event builder More... | |
unsafe NXOpen.CAM.UdeSet | EndUdeSet [get] |
Returns the end ude set More... | |
unsafe NXOpen.CAM.GeometryCiBuilder | Geometry [get] |
Returns the geometry builder More... | |
unsafe bool | GougeChecking [get, set] |
Returns or sets the gouge checking flag More... | |
unsafe NXOpen.CAM.OperationBuilder.HoleAxisTypes | HoleAxisType [get, set] |
Returns or sets the Hole Axis Type More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | HoleDepth [get] |
Returns the max depth distance builder More... | |
unsafe NXOpen.CAM.OperationBuilder.HoleDepthTypes | HoleDepthType [get, set] |
Returns or sets the Hole Depth Type More... | |
unsafe NXOpen.CAM.LayoutCiBuilder | LayoutAndLayer [get] |
Returns the Layer and Layout More... | |
unsafe NXOpen.CAM.ArcOutputTypeCiBuilder | MotionOutputBuilder [get] |
Returns the motion output builder More... | |
unsafe NXOpen.CAM.Notes | Notes [get] |
Returns the notes builder More... | |
unsafe NXOpen.CAM.OperationBuilder.OptimizationBasedOnTypes | OptimizationBasedOn [get, set] |
Returns or sets the optimization based on in operation More... | |
unsafe NXOpen.CAM.OperationBuilder.OptimizationDistanceTypes | OptimizationDistanceMethod [get, set] |
Returns or sets the optimization distance method in operation More... | |
unsafe NXOpen.CAM.OperationBuilder.OptimizationLevelTypes | OptimizationLevel [get, set] |
Returns or sets the optimization level in operation More... | |
unsafe NXOpen.CAM.OperationDisplayOptionsBuilder | PathDisplayOptions [get] |
Returns the path display options builder More... | |
unsafe string | PostToolPathExit [get, set] |
Returns or sets the environment variable that points to the post tool path generation library which has the exit More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | RetractDistance [get] |
Returns the Retract Distance builder (inheritable double) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | RetractDistanceOnToolAxisChange [get] |
Returns the Retract Distance on Tool Axis Change builder (inheritable double) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | SafeClearance [get] |
Returns the safe clearance builder More... | |
unsafe bool | SelectToolFlag [get, set] |
Returns or sets the user selected tool More... | |
unsafe NXOpen.CAM.PostEventsCiBuilder | StartOfPath [get] |
Returns the start event builder More... | |
unsafe NXOpen.CAM.UdeSet | StartUdeSet [get] |
Returns the start ude set More... | |
unsafe NXOpen.CAM.ToolChangeCiBuilder | ToolChangeSetting [get] |
Returns the tool change builder More... | |
unsafe NXOpen.CAM.ToolPathEditorBuilder | ToolPathEditor [get] |
Returns the Tool Path Editor Builder More... | |
unsafe NXOpen.CAM.ToolPathSplitParametersBuilder | ToolPathSplitParametersBuilder [get] |
Returns the tool path split Parameters More... | |
Properties inherited from NXOpen.CAM.ParamBuilder | |
unsafe NXOpen.CAM.Ude | CycleEvent [get] |
Returns the cycle event More... | |
unsafe NXOpen.CAM.Cycle | CycleTable [get] |
Returns the cycle More... | |
unsafe NXOpen.CAM.ParamBuilder.OptimizationTypes | OptimizationMethod [get, set] |
Returns or sets the optim method More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.CAM.OperationBuilder | |
unsafe double[] | GetHoleAxisValues () |
Get the Hole Axis values More... | |
unsafe void | SetHoleAxisValues (double[] holeAxis) |
Set the Hole Axis values More... | |
Represents a VolumeBased25DMillingOperation Builder
To create a new instance of this class, use NXOpen.CAM.OperationCollection.CreateVolumeBased25dMillingOperationBuilder
Created in NX8.5.0
|
get |
Returns the blank geometry builder
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the cut depths type
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the extend walls flag
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the follow non-vertical walls flag
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the top offset
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the cleanup pass flag
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the exact positioning flag
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the wall blank thickness
Created in NX8.5.0
License requirements: None.
|
get |
Returns the z-depth offset
Created in NX8.5.0
License requirements: None.