NXOpen .NET Reference
12.0.0
|
Represents the round Point Builder More...
Public Types | |
enum | Output { NoRounding, Thousand, Hundred, Ten, One, Tenth, Hundredth, Thousandth, TenThousandth, HundredThousandth, Millionth, TenMillionth } |
the decimal places More... | |
Properties | |
unsafe NXOpen.CAM.RoundPointBuilder.Output | Decimals [get, set] |
Returns or sets the decimal places More... | |
unsafe bool | Rounding [get, set] |
Returns or sets the rounding status More... | |
Represents the round Point Builder
Created in NX5.0.0
the decimal places
|
getset |
Returns or sets the decimal places
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the rounding status
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.