NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAM.NcmPlanarBuilder More...
Public Types | |
enum | PredrillPointsOutputOptions { None, AllRegions, BottomRegions } |
Available options for output of pre-drill points in planar milling More... | |
enum | TransferWithinLevelsWiths { UseEngret, FollowBoundary, LiftPlunge, None, Smooth } |
Available strategies for transfer within levels in planar milling More... | |
enum | TransferWithinLevelsTypes { LowestSafeZ, PrevPlane, Direct, Clearance, BlankPlane, ShortestToClearance, CutPlaneToClearance, Smooth, DirectPreviousPlaneBackup, CutPlane } |
Available types for transfer within levels in planar milling More... | |
enum | TransferBetweenLevelsTypes { PrevPlane, Direct, Clearance } |
Available types for transfer between levels in planar milling More... | |
enum | TransferBetweenRegionsTypes { Clearance, PrevPlane, Direct, LowestSafeZ, BlankPlane, ShortestToClearance, CutPlaneToClearance } |
Available types for transfer between regions in planar milling More... | |
enum | InitialEng { Inherit, Lift, None } |
Available strategies for initial engage in planar milling More... | |
enum | InitialTypes { Clearance, Distance, None, BlankPlane, ShortestDistanceToClearance, CutPlaneToClearance } |
Available types for initial clearance in planar milling More... | |
enum | FinalRet { Inherit, Plunge, None } |
Available strategies for final retract in planar milling More... | |
enum | FinalTypes { Clearance, Distance, None, ShortestDistanceToClearance, CutPlaneToClearance } |
Available types for final clearance in planar milling More... | |
enum | CutcomTypes { None, AllFinishPasses, FinalFinishPass } |
Available types for cutter compensation in planar milling More... | |
Public Types inherited from NXOpen.CAM.NcmSubopBuilder | |
enum | DefaultRegionStartTypes { MidPoint, Corner } |
Available types for default region start in subop milling More... | |
Public Member Functions | |
unsafe NXOpen.Point[] | GetPredrillPoints () |
The pre-drill points More... | |
unsafe void | SetPredrillPoints (NXOpen.Point[] predrillPoints) |
The pre-drill points More... | |
Public Member Functions inherited from NXOpen.CAM.NcmSubopBuilder | |
unsafe void | GetRegionStartPoints (out NXOpen.Point[] regionStartPoints) |
Returns region start points More... | |
unsafe void | SetRegionStartPoints (NXOpen.Point[] regionStartPoints) |
Sets region start points More... | |
Public Member Functions inherited from NXOpen.CAM.BaseBuilder | |
unsafe NXOpen.TaggedObject | GetCustomizableItemBuilder (string name) |
Returns the customizable item builder for given customizable item name More... | |
unsafe string[] | GetCustomizableItemNames () |
Returns the names for all customizable item ids More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | ApplySafetyToDirect [get, set] |
Returns or sets the apply safety to direct value More... | |
unsafe NXOpen.CAM.NcmClearanceBuilder | ClearanceBuilder [get] |
Returns the clearance builder (inheritable tool dep) More... | |
unsafe bool | CollisionCheck [get, set] |
Returns or sets the collision check activation More... | |
unsafe double | CutcomMinimumAngle [get, set] |
Returns or sets the cutter compensation minimum angle More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | CutcomMinimumMoveBuilder [get] |
Returns the cutter compensation minimum move builder (inheritable tool dep) More... | |
unsafe bool | CutcomOutputContactPoint [get, set] |
Returns or sets the cutter compensation output contact point status More... | |
unsafe bool | CutcomOutputPlane [get, set] |
Returns or sets the cutter compensation output plane status More... | |
unsafe int | CutcomTrackingPointType [get, set] |
Returns or sets the cutter compensation tracking point selection More... | |
unsafe NXOpen.CAM.NcmPlanarBuilder.CutcomTypes | CutcomType [get, set] |
Returns or sets the cutter compensation type More... | |
unsafe NXOpen.CAM.NcmPlanarEngRetBuilder | EngageClosedAreaBuilder [get] |
Returns the default engage closed area builder More... | |
unsafe NXOpen.CAM.NcmPlanarEngRetBuilder | EngageInitialClosedBuilder [get] |
Returns the initial engage closed area builder More... | |
unsafe NXOpen.CAM.NcmPlanarEngRetBuilder | EngageInitialOpenBuilder [get] |
Returns the initial engage open area builder More... | |
unsafe NXOpen.CAM.NcmPlanarEngRetBuilder | EngageOpenAreaBuilder [get] |
Returns the default engage open area builder More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | FinalSafeDistanceBuilder [get] |
Returns the final safe distance builder (inheritable tool dep) More... | |
unsafe NXOpen.CAM.NcmPlanarBuilder.FinalTypes | FinalType [get, set] |
Returns or sets the final type More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | InitialSafeDistanceBuilder [get] |
Returns the initial safe distance builder (inheritable tool dep) More... | |
unsafe NXOpen.CAM.NcmPlanarBuilder.InitialTypes | InitialType [get, set] |
Returns or sets the initial type More... | |
unsafe bool | LimitEngRetToCutRegion [get, set] |
Returns or sets the flag to control limitation of engage and retract motions to cut regions More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | OverlapDistanceBuilder [get] |
Returns the start/drill points overlap distance builder (inheritable tool dep) More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | PredrillPointsEffectDistBuilder [get] |
Returns the pre-drill points effective distance builder (inheritable tool dep) More... | |
unsafe NXOpen.CAM.NcmPlanarBuilder.PredrillPointsOutputOptions | PredrillPointsOutput [get, set] |
Returns or sets the pre-drill points output option More... | |
unsafe bool | PredrillPointsUseEffectDist [get, set] |
Returns or sets the pre-drill points use effective distance More... | |
unsafe NXOpen.CAM.NcmPlanarEngRetBuilder | RetractAreaBuilder [get] |
Returns the retract area builder More... | |
unsafe NXOpen.CAM.NcmPlanarEngRetBuilder | RetractFinalBuilder [get] |
Returns the final retract builder More... | |
unsafe NXOpen.CAM.NcmSmoothingBuilder | SmoothingBuilder [get] |
Returns the smoothing builder More... | |
unsafe bool | SuppressCutcom [get, set] |
Returns or sets the suppress cutter compensation More... | |
unsafe NXOpen.CAM.NcmAvoidancePointBuilder | TransferAvoidanceFromBuilder [get] |
Returns the from point builder More... | |
unsafe NXOpen.CAM.NcmAvoidancePointBuilder | TransferAvoidanceGohomeBuilder [get] |
Returns the gohome point builder More... | |
unsafe NXOpen.CAM.NcmAvoidancePointBuilder | TransferAvoidanceReturnBuilder [get] |
Returns the return point builder More... | |
unsafe NXOpen.CAM.NcmAvoidancePointBuilder | TransferAvoidanceStartBuilder [get] |
Returns the start point builder More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | TransferBetweenLevelsSafeDistanceBuilder [get] |
Returns the transfer between levels safe distance builder (inheritable tool dep) More... | |
unsafe NXOpen.CAM.NcmPlanarBuilder.TransferBetweenLevelsTypes | TransferBetweenLevelsType [get, set] |
Returns or sets the transfer between levels type More... | |
unsafe NXOpen.CAM.NcmTransfer | TransferBetweenRegionsBuilder [get] |
Returns the Transfer Between Regions builder More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | TransferBetweenRegionsSafeDistanceBuilder [get] |
Returns the transfer between regions safe distance builder (inheritable tool dep) More... | |
unsafe NXOpen.CAM.NcmPlanarBuilder.TransferBetweenRegionsTypes | TransferBetweenRegionsType [get, set] |
Returns or sets the transfer between regions type More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | TransferWithinLevelsHeightBuilder [get] |
Returns the transfer within levels height builder (inheritable tool dep) More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | TransferWithinLevelsMaxFollowDistanceBuilder [get] |
Returns the transfer within levels max follow distance builder (inheritable tool dep) More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | TransferWithinLevelsSafeDistanceBuilder [get] |
Returns the transfer within levels safe distance builder (inheritable tool dep) More... | |
unsafe NXOpen.CAM.NcmPlanarBuilder.TransferWithinLevelsTypes | TransferWithinLevelsType [get, set] |
Returns or sets the transfer within levels type More... | |
unsafe NXOpen.CAM.NcmPlanarBuilder.TransferWithinLevelsWiths | TransferWithinLevelsWith [get, set] |
Returns or sets the transfer within levels strategy More... | |
Properties inherited from NXOpen.CAM.NcmSubopBuilder | |
unsafe NXOpen.CAM.NcmSubopBuilder.DefaultRegionStartTypes | DefaultRegionStartType [get, set] |
Returns or sets the region start type More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | StartPointsEffectDistBuilder [get] |
Returns the region start points effective distance builder (inheritable tool dep) More... | |
unsafe bool | StartPointsUseEffectDist [get, set] |
Returns or sets the start points use effective distance More... | |
Represents a NXOpen.CAM.NcmPlanarBuilder
Created in NX5.0.0
Available types for transfer within levels in planar milling
unsafe NXOpen.Point [] NXOpen.CAM.NcmPlanarBuilder.GetPredrillPoints | ( | ) |
The pre-drill points
Created in NX5.0.0
License requirements: None.
unsafe void NXOpen.CAM.NcmPlanarBuilder.SetPredrillPoints | ( | NXOpen.Point[] | predrillPoints | ) |
The pre-drill points
Created in NX5.0.0
License requirements: cam_base ("CAM BASE")
predrillPoints | Array of points |
|
getset |
Returns or sets the apply safety to direct value
Created in NX9.0.3
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the clearance builder (inheritable tool dep)
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the collision check activation
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the cutter compensation minimum angle
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the cutter compensation minimum move builder (inheritable tool dep)
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the cutter compensation output contact point status
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the cutter compensation output plane status
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the cutter compensation tracking point selection
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the cutter compensation type
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the default engage closed area builder
Created in NX5.0.0
License requirements: None.
|
get |
Returns the initial engage closed area builder
Created in NX5.0.0
License requirements: None.
|
get |
Returns the initial engage open area builder
Created in NX5.0.0
License requirements: None.
|
get |
Returns the default engage open area builder
Created in NX5.0.0
License requirements: None.
|
get |
Returns the final safe distance builder (inheritable tool dep)
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the final type
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the initial safe distance builder (inheritable tool dep)
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the initial type
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the flag to control limitation of engage and retract motions to cut regions
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the start/drill points overlap distance builder (inheritable tool dep)
Created in NX5.0.0
License requirements: None.
|
get |
Returns the pre-drill points effective distance builder (inheritable tool dep)
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the pre-drill points output option
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the pre-drill points use effective distance
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the retract area builder
Created in NX5.0.0
License requirements: None.
|
get |
Returns the final retract builder
Created in NX5.0.0
License requirements: None.
|
get |
Returns the smoothing builder
Created in NX9.0.2
License requirements: None.
|
getset |
Returns or sets the suppress cutter compensation
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the from point builder
Created in NX5.0.0
License requirements: None.
|
get |
Returns the gohome point builder
Created in NX5.0.0
License requirements: None.
|
get |
Returns the return point builder
Created in NX5.0.0
License requirements: None.
|
get |
Returns the start point builder
Created in NX5.0.0
License requirements: None.
|
get |
Returns the transfer between levels safe distance builder (inheritable tool dep)
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the transfer between levels type
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the Transfer Between Regions builder
Created in NX9.0.0
License requirements: None.
|
get |
Returns the transfer between regions safe distance builder (inheritable tool dep)
Created in NX5.0.0
Deprecated in NX9.0.0. Please use NXOpen.CAM.NcmTransfer.SafeDistanceBuilder instead.
License requirements: None.
|
getset |
Returns or sets the transfer between regions type
Created in NX5.0.0
Deprecated in NX9.0.0. Please use NXOpen.CAM.NcmTransfer.Type instead.
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the transfer within levels height builder (inheritable tool dep)
Created in NX5.0.0
License requirements: None.
|
get |
Returns the transfer within levels max follow distance builder (inheritable tool dep)
Created in NX5.0.0
License requirements: None.
|
get |
Returns the transfer within levels safe distance builder (inheritable tool dep)
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the transfer within levels type
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the transfer within levels strategy
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")