NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAM.NcmTransfer More...
Public Types | |
enum | TransferTypes { Clearance, PrevPlane, Direct, LowestSafeZ, BlankPlane, ShortestToClearance, CutPlaneToClearance, Smooth, DirectPreviousPlaneBackup } |
Available types for transfer between regions in planar milling More... | |
Properties | |
unsafe bool | ApplySafetyToDirect [get, set] |
Returns or sets the apply safety to direct value More... | |
unsafe double | MaxToolAxisChange [get, set] |
Returns or sets the max tool axis change More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | SafeDistanceBuilder [get] |
Returns the transfer between regions safe distance builder (inheritable tool dep) More... | |
unsafe NXOpen.CAM.NcmTransfer.TransferTypes | Type [get, set] |
Returns or sets the transfer between levels type More... | |
Represents a NXOpen.CAM.NcmTransfer
Created in NX9.0.0
Available types for transfer between regions in planar milling
|
getset |
Returns or sets the apply safety to direct value
Created in NX9.0.3
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the max tool axis change
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the transfer between regions safe distance builder (inheritable tool dep)
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the transfer between levels type
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")