NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAM.NcmAvoidancePointBuilder More...
Public Types | |
enum | PointStates { None, UseOther, NoPoint, UsePoint } |
the types available for avoidance point definition More... | |
enum | ToolAxisUsages { None, Specify } |
the types available for tool axis status More... | |
Properties | |
unsafe NXOpen.Point | Point [get, set] |
Returns or sets the avoidance point More... | |
unsafe NXOpen.CAM.NcmAvoidancePointBuilder.PointStates | PointStatus [get, set] |
Returns or sets the point status More... | |
unsafe NXOpen.NXObject | ToolAxis [get, set] |
Returns or sets the avoidance tool axis More... | |
unsafe int | ToolAxisStatus [get, set] |
Returns or sets the tool axis status More... | |
unsafe NXOpen.CAM.NcmAvoidancePointBuilder.ToolAxisUsages | ToolAxisUsage [get, set] |
Returns or sets the tool axis usage More... | |
Represents a NXOpen.CAM.NcmAvoidancePointBuilder
Created in NX5.0.0
|
getset |
Returns or sets the avoidance point
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the point status
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the avoidance tool axis
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the tool axis status
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the tool axis usage
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")