NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAM.NcmClearanceBuilder More...
Public Types | |
enum | ClearanceTypes { UseCommon, None, Automatic, Plane, Point, Cylinder, Sphere, BoundingBox, BoundingCylinder } |
the types available for clearance More... | |
Properties | |
unsafe NXOpen.NXObject | Axis [get, set] |
Returns or sets the clearance cylinder axis More... | |
unsafe double | BoundingBoxClearance [get, set] |
Returns or sets the distance for bounding box clearance More... | |
unsafe NXOpen.CAM.NcmClearanceBuilder.ClearanceTypes | ClearanceType [get, set] |
Returns or sets the clearance type More... | |
unsafe NXOpen.NXObject | PlaneXform [get, set] |
Returns or sets the clearance plane,plane entity type covers Xform and Plane More... | |
unsafe NXOpen.NXObject | Point [get, set] |
Returns or sets the point for clearance types point, cylinder and sphere More... | |
unsafe double | Radius [get, set] |
Returns or sets the clearance cylinder and sphere radius More... | |
unsafe double | SafeDistance [get, set] |
Returns or sets the safe distance for automatic clearance More... | |
Represents a NXOpen.CAM.NcmClearanceBuilder
Created in NX5.0.0
the types available for clearance
|
getset |
Returns or sets the clearance cylinder axis
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the distance for bounding box clearance
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the clearance type
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the clearance plane,plane entity type covers Xform and Plane
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the point for clearance types point, cylinder and sphere
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the clearance cylinder and sphere radius
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the safe distance for automatic clearance
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")