NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAM.NcmSubopBuilder More...
Public Types | |
enum | DefaultRegionStartTypes { MidPoint, Corner } |
Available types for default region start in subop milling More... | |
Public Member Functions | |
unsafe void | GetRegionStartPoints (out NXOpen.Point[] regionStartPoints) |
Returns region start points More... | |
unsafe void | SetRegionStartPoints (NXOpen.Point[] regionStartPoints) |
Sets region start points More... | |
Public Member Functions inherited from NXOpen.CAM.BaseBuilder | |
unsafe NXOpen.TaggedObject | GetCustomizableItemBuilder (string name) |
Returns the customizable item builder for given customizable item name More... | |
unsafe string[] | GetCustomizableItemNames () |
Returns the names for all customizable item ids More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.CAM.NcmSubopBuilder.DefaultRegionStartTypes | DefaultRegionStartType [get, set] |
Returns or sets the region start type More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | StartPointsEffectDistBuilder [get] |
Returns the region start points effective distance builder (inheritable tool dep) More... | |
unsafe bool | StartPointsUseEffectDist [get, set] |
Returns or sets the start points use effective distance More... | |
Represents a NXOpen.CAM.NcmSubopBuilder
Created in NX5.0.0
unsafe void NXOpen.CAM.NcmSubopBuilder.GetRegionStartPoints | ( | out NXOpen.Point[] | regionStartPoints | ) |
Returns region start points
Created in NX8.5.0
License requirements: None.
regionStartPoints | The points |
unsafe void NXOpen.CAM.NcmSubopBuilder.SetRegionStartPoints | ( | NXOpen.Point[] | regionStartPoints | ) |
Sets region start points
Created in NX8.5.0
License requirements: cam_base ("CAM BASE")
regionStartPoints | The points |
|
getset |
Returns or sets the region start type
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the region start points effective distance builder (inheritable tool dep)
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the start points use effective distance
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")