NXOpen .NET Reference
12.0.0
|
Represents the durability manager that contains all durability objects. More...
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
NXOpen.CAE.DurabilityMetaSolutionCollection | MetaSolutions [get] |
Returns the durability metasolution collection belonging to this sim part. More... | |
NXOpen.CAE.DurabilityStrengthCollection | StrengthCollection [get] |
Returns the durability strength collection belonging to this sim part. More... | |
NXOpen.CAE.DurabilityFatigueCollection | FatigueCollection [get] |
Returns the durability fatigue collection belonging to this sim part. More... | |
NXOpen.CAE.DurabilityRandomFatigueCollection | RandomFatigueCollection [get] |
Returns the durability fatigue collection belonging to this sim part. More... | |
NXOpen.CAE.DurabilityAxisSearchCollection | AxisSearchCollection [get] |
Returns the durability axis search collection belonging to this sim part. More... | |
NXOpen.CAE.DurabilitySolveOptionsCollection | SolveOptionsCollection [get] |
Returns the durability solve options collection belonging to this sim part. More... | |
Represents the durability manager that contains all durability objects.
To obtain an instance of this class, refer to NXOpen.CAE.SimSimulation
Created in NX7.5.0
unsafe NXOpen.CAE.DurabilityDamageEvaluationBuilder NXOpen.CAE.DurabilityManager.CreateDamageEvaluationBuilder | ( | ) |
Creates a builder for a durability damage evaluation.
Created in NX8.0.0
License requirements: nx_adv_durability ("NX Advanced Durability")
unsafe NXOpen.CAE.DurabilityEvaluateFatigueHistoryBuilder NXOpen.CAE.DurabilityManager.CreateDurabilityEvaluateFatigueHistoryBuilder | ( | NXOpen.CAE.DurabilityEvent | eventTag | ) |
Creates a builder for Durability Evaluate Fatigue History.
Created in NX8.0.1
License requirements: nx_adv_durability ("NX Advanced Durability")
eventTag | The event. |
unsafe NXOpen.CAE.DurabilityResultsReportBuilder NXOpen.CAE.DurabilityManager.CreateDurabilityResultsReportBuilder | ( | NXOpen.CAE.DurabilityMetaSolution | durabilityTag | ) |
Creates a builder for Durability Results Report.
Created in NX8.0.1
License requirements: nx_adv_durability ("NX Advanced Durability")
durabilityTag | The metasolution. |
unsafe NXOpen.CAE.DurabilityEventSolverBuilder NXOpen.CAE.DurabilityManager.CreateEventSolverBuilder | ( | NXOpen.CAE.DurabilityEvent | eventTag | ) |
Creates a builder for a durability event solver.
Created in NX7.5.0
License requirements: nx_adv_durability ("NX Advanced Durability")
eventTag | The event. |
unsafe NXOpen.CAE.DurabilitySolverBuilder NXOpen.CAE.DurabilityManager.CreateSolverBuilder | ( | NXOpen.CAE.DurabilityMetaSolution | durabilityTag | ) |
Creates a builder for the durability metasolution solver.
Created in NX7.5.0
License requirements: nx_adv_durability ("NX Advanced Durability")
durabilityTag | The metasolution. |
unsafe NXOpen.CAE.DurabilityStrainGageAnalyzerBuilder NXOpen.CAE.DurabilityManager.CreateStrainGageAnalyzerBuilder | ( | ) |
Creates a builder for a durability strain gage analysis.
Created in NX8.0.0
License requirements: nx_adv_durability ("NX Advanced Durability")
|
get |
Returns the durability axis search collection belonging to this sim part.
Created in NX8.5.0
|
get |
Returns the durability fatigue collection belonging to this sim part.
Created in NX8.5.0
|
get |
Returns the durability metasolution collection belonging to this sim part.
Created in NX7.5.0
|
get |
Returns the durability fatigue collection belonging to this sim part.
Created in NX8.5.0
|
get |
Returns the durability solve options collection belonging to this sim part.
Created in NX8.5.0
|
get |
Returns the durability strength collection belonging to this sim part.
Created in NX8.5.0
|
get |
Returns the tag of this object.