NXOpen .NET Reference
12.0.0
|
Represents the builder for analyzing strain gage data. More...
Public Types | |
enum | GageSourceEnum { Response, Afu } |
the gage source enum. More... | |
enum | GageTypeEnum { Rectangular, Delta, Tee } |
the gage type enum. More... | |
enum | GageConstructionEnum { Stacked, Planar, User } |
the gage construction enum. More... | |
enum | AxisDirectionSearchMethodEnum { CriticalPlane, PrincipalAxis } |
the axis direction search enum. More... | |
enum | CriticalPlaneOptionEnum { MaximumShear, MaximumPrincipal } |
the critical plane option enum. More... | |
Public Member Functions | |
unsafe void | UseStrainGageData (string prefixName, string name, string afuName, int numRecords, int index1, int index2, int index3) |
Use straingage data. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | AbsoluteMaximumPrincipalAngle [get, set] |
Returns or sets the absoluteMaximumPrincipalAngle. More... | |
unsafe bool | AbsoluteMaximumPrincipalStrain [get, set] |
Returns or sets the absoluteMaximumPrincipalStrain. More... | |
unsafe bool | AbsoluteMaximumPrincipalStress [get, set] |
Returns or sets the absoluteMaximumPrincipalStress. More... | |
unsafe bool | AbsoluteMaximumShearStrain [get, set] |
Returns or sets the absoluteMaximumShearStrain. More... | |
unsafe bool | AbsoluteMaximumShearStress [get, set] |
Returns or sets the absoluteMaximumShearStress. More... | |
unsafe NXOpen.CAE.DurabilityStrainGageAnalyzerBuilder.AxisDirectionSearchMethodEnum | AxisDirectionSearchMethod [get, set] |
Returns or sets the axis direction search method. More... | |
unsafe bool | BiaxialityRatioHistory [get, set] |
Returns or sets the biaxialityRatioHistory. More... | |
unsafe NXOpen.CAE.DurabilityStrainGageAnalyzerBuilder.CriticalPlaneOptionEnum | CriticalPlaneOption [get, set] |
Returns or sets the critical plane option. More... | |
unsafe bool | EffectiveStrain [get, set] |
Returns or sets the effective strain. More... | |
unsafe bool | EffectiveStress [get, set] |
Returns or sets the effective stress. More... | |
unsafe NXOpen.CAE.DurabilityStrainGageAnalyzerBuilder.GageConstructionEnum | GageConstruction [get, set] |
Returns or sets the gage construction. More... | |
unsafe double | GagePoissonRatio [get, set] |
Returns or sets the gagePoissonRatio. More... | |
unsafe NXOpen.CAE.DurabilityStrainGageAnalyzerBuilder.GageSourceEnum | GageSource [get, set] |
Returns or sets the gage source. More... | |
unsafe NXOpen.CAE.DurabilityStrainGageAnalyzerBuilder.GageTypeEnum | GageType [get, set] |
Returns or sets the gage type. More... | |
unsafe double | Kt1 [get, set] |
Returns or sets the kt1. More... | |
unsafe double | Kt2 [get, set] |
Returns or sets the kt2. More... | |
unsafe double | Kt3 [get, set] |
Returns or sets the kt3. More... | |
unsafe NXOpen.PhysicalMaterial | MaterialTag [get, set] |
Returns or sets the materialTag. More... | |
unsafe bool | MaximumPrincipalAngle [get, set] |
Returns or sets the maximumPrincipalAngle. More... | |
unsafe bool | MaximumPrincipalStrain [get, set] |
Returns or sets the maximumPrincipalStrain. More... | |
unsafe bool | MaximumPrincipalStress [get, set] |
Returns or sets the maxPrinStress. More... | |
unsafe bool | MaximumShearStrain [get, set] |
Returns or sets the maximumShearStrain. More... | |
unsafe bool | MaximumShearStress [get, set] |
Returns or sets the maximumShearStress. More... | |
unsafe NXOpen.Expression | SearchResolution [get] |
Returns the search resolution. More... | |
unsafe bool | SignedVonMisesStress [get, set] |
Returns or sets the signedVonMisesStress. More... | |
unsafe string | TargetFileName [get, set] |
Returns or sets the targetFileName. More... | |
unsafe bool | UseEffectiveBiaxialityRatio [get, set] |
Returns or sets the effective biaxiality ratio. More... | |
unsafe bool | VonMisesStress [get, set] |
Returns or sets the vonMisesStress. More... | |
Represents the builder for analyzing strain gage data.
To create a new instance of this class, use NXOpen.CAE.DurabilityManager.CreateStrainGageAnalyzerBuilder
Created in NX8.0.0
unsafe void NXOpen.CAE.DurabilityStrainGageAnalyzerBuilder.UseStrainGageData | ( | string | prefixName, |
string | name, | ||
string | afuName, | ||
int | numRecords, | ||
int | index1, | ||
int | index2, | ||
int | index3 | ||
) |
Use straingage data.
Created in NX8.5.0
License requirements: nx_adv_durability ("NX Advanced Durability")
prefixName | |
name | |
afuName | |
numRecords | |
index1 | |
index2 | |
index3 |
|
getset |
Returns or sets the absoluteMaximumPrincipalAngle.
Created in NX8.0.0
License requirements to get this property: nx_adv_durability ("NX Advanced Durability")
License requirements to set this property: nx_adv_durability ("NX Advanced Durability")
|
getset |
Returns or sets the absoluteMaximumPrincipalStrain.
Created in NX8.0.0
License requirements to get this property: nx_adv_durability ("NX Advanced Durability")
License requirements to set this property: nx_adv_durability ("NX Advanced Durability")
|
getset |
Returns or sets the absoluteMaximumPrincipalStress.
Created in NX8.0.0
License requirements to get this property: nx_adv_durability ("NX Advanced Durability")
License requirements to set this property: nx_adv_durability ("NX Advanced Durability")
|
getset |
Returns or sets the absoluteMaximumShearStrain.
Created in NX8.0.0
License requirements to get this property: nx_adv_durability ("NX Advanced Durability")
License requirements to set this property: nx_adv_durability ("NX Advanced Durability")
|
getset |
Returns or sets the absoluteMaximumShearStress.
Created in NX8.0.0
License requirements to get this property: nx_adv_durability ("NX Advanced Durability")
License requirements to set this property: nx_adv_durability ("NX Advanced Durability")
|
getset |
Returns or sets the axis direction search method.
Created in NX8.0.0
License requirements to get this property: nx_adv_durability ("NX Advanced Durability")
License requirements to set this property: nx_adv_durability ("NX Advanced Durability")
|
getset |
Returns or sets the biaxialityRatioHistory.
Created in NX8.0.0
License requirements to get this property: nx_adv_durability ("NX Advanced Durability")
License requirements to set this property: nx_adv_durability ("NX Advanced Durability")
|
getset |
Returns or sets the critical plane option.
Created in NX8.0.0
License requirements to get this property: nx_adv_durability ("NX Advanced Durability")
License requirements to set this property: nx_adv_durability ("NX Advanced Durability")
|
getset |
Returns or sets the effective strain.
Created in NX8.0.0
License requirements to get this property: nx_adv_durability ("NX Advanced Durability")
License requirements to set this property: nx_adv_durability ("NX Advanced Durability")
|
getset |
Returns or sets the effective stress.
Created in NX8.0.0
License requirements to get this property: nx_adv_durability ("NX Advanced Durability")
License requirements to set this property: nx_adv_durability ("NX Advanced Durability")
|
getset |
Returns or sets the gage construction.
Created in NX8.0.0
License requirements to get this property: nx_adv_durability ("NX Advanced Durability")
License requirements to set this property: nx_adv_durability ("NX Advanced Durability")
|
getset |
Returns or sets the gagePoissonRatio.
Created in NX8.0.0
License requirements to get this property: nx_adv_durability ("NX Advanced Durability")
License requirements to set this property: nx_adv_durability ("NX Advanced Durability")
|
getset |
Returns or sets the gage source.
Created in NX8.0.0
License requirements to get this property: nx_adv_durability ("NX Advanced Durability")
License requirements to set this property: nx_adv_durability ("NX Advanced Durability")
|
getset |
Returns or sets the gage type.
Created in NX8.0.0
License requirements to get this property: nx_adv_durability ("NX Advanced Durability")
License requirements to set this property: nx_adv_durability ("NX Advanced Durability")
|
getset |
Returns or sets the kt1.
Created in NX8.0.0
License requirements to get this property: nx_adv_durability ("NX Advanced Durability")
License requirements to set this property: nx_adv_durability ("NX Advanced Durability")
|
getset |
Returns or sets the kt2.
Created in NX8.0.0
License requirements to get this property: nx_adv_durability ("NX Advanced Durability")
License requirements to set this property: nx_adv_durability ("NX Advanced Durability")
|
getset |
Returns or sets the kt3.
Created in NX8.0.0
License requirements to get this property: nx_adv_durability ("NX Advanced Durability")
License requirements to set this property: nx_adv_durability ("NX Advanced Durability")
|
getset |
Returns or sets the materialTag.
Created in NX8.0.0
License requirements to get this property: nx_adv_durability ("NX Advanced Durability")
License requirements to set this property: nx_adv_durability ("NX Advanced Durability")
|
getset |
Returns or sets the maximumPrincipalAngle.
Created in NX8.0.0
License requirements to get this property: nx_adv_durability ("NX Advanced Durability")
License requirements to set this property: nx_adv_durability ("NX Advanced Durability")
|
getset |
Returns or sets the maximumPrincipalStrain.
Created in NX8.0.0
License requirements to get this property: nx_adv_durability ("NX Advanced Durability")
License requirements to set this property: nx_adv_durability ("NX Advanced Durability")
|
getset |
Returns or sets the maxPrinStress.
Created in NX8.0.0
License requirements to get this property: nx_adv_durability ("NX Advanced Durability")
License requirements to set this property: nx_adv_durability ("NX Advanced Durability")
|
getset |
Returns or sets the maximumShearStrain.
Created in NX8.0.0
License requirements to get this property: nx_adv_durability ("NX Advanced Durability")
License requirements to set this property: nx_adv_durability ("NX Advanced Durability")
|
getset |
Returns or sets the maximumShearStress.
Created in NX8.0.0
License requirements to get this property: nx_adv_durability ("NX Advanced Durability")
License requirements to set this property: nx_adv_durability ("NX Advanced Durability")
|
get |
Returns the search resolution.
Created in NX8.0.0
License requirements: nx_adv_durability ("NX Advanced Durability")
|
getset |
Returns or sets the signedVonMisesStress.
Created in NX8.0.0
License requirements to get this property: nx_adv_durability ("NX Advanced Durability")
License requirements to set this property: nx_adv_durability ("NX Advanced Durability")
|
getset |
Returns or sets the targetFileName.
Created in NX8.0.0
License requirements to get this property: nx_adv_durability ("NX Advanced Durability")
License requirements to set this property: nx_adv_durability ("NX Advanced Durability")
|
getset |
Returns or sets the effective biaxiality ratio.
Created in NX8.0.0
License requirements to get this property: nx_adv_durability ("NX Advanced Durability")
License requirements to set this property: nx_adv_durability ("NX Advanced Durability")
|
getset |
Returns or sets the vonMisesStress.
Created in NX8.0.0
License requirements to get this property: nx_adv_durability ("NX Advanced Durability")
License requirements to set this property: nx_adv_durability ("NX Advanced Durability")