NXOpen .NET Reference
12.0.0
|
Represents a collection of correl meta solution. More...
Public Member Functions | |
NXOpen.CAE.DurabilityMetaSolution[] | ToArray () |
Returns an array of NXOpen.CAE.DurabilityMetaSolution objects. More... | |
unsafe NXOpen.CAE.DurabilityMetaSolution | FindObject (string name) |
Finds a durability meta solution with a specified name. More... | |
unsafe NXOpen.CAE.DurabilityMetaSolutionBuilder | CreateMetasolutionBuilder (NXOpen.CAE.DurabilityMetaSolution metasolution) |
Creates the builder object of durability meta solution. More... | |
unsafe void | DeleteMetasolution (NXOpen.CAE.DurabilityMetaSolution metasolution) |
Delete a durability metasolution. More... | |
unsafe NXOpen.CAE.DurabilityMetaSolution | CloneMetasolution (NXOpen.CAE.DurabilityMetaSolution source) |
Clones a durability metasolution. More... | |
unsafe void | SetActiveMetasolution (NXOpen.CAE.DurabilityMetaSolution source) |
Activates the metasolution. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of correl meta solution.
To obtain an instance of this class, refer to NXOpen.CAE.DurabilityManager
Created in NX7.5.0
unsafe NXOpen.CAE.DurabilityMetaSolution NXOpen.CAE.DurabilityMetaSolutionCollection.CloneMetasolution | ( | NXOpen.CAE.DurabilityMetaSolution | source | ) |
Clones a durability metasolution.
Created in NX7.5.0
License requirements: nx_adv_durability ("NX Advanced Durability")
source | Source metasolution |
unsafe NXOpen.CAE.DurabilityMetaSolutionBuilder NXOpen.CAE.DurabilityMetaSolutionCollection.CreateMetasolutionBuilder | ( | NXOpen.CAE.DurabilityMetaSolution | metasolution | ) |
Creates the builder object of durability meta solution.
Created in NX7.5.0
License requirements: nx_adv_durability ("NX Advanced Durability")
metasolution |
unsafe void NXOpen.CAE.DurabilityMetaSolutionCollection.DeleteMetasolution | ( | NXOpen.CAE.DurabilityMetaSolution | metasolution | ) |
Delete a durability metasolution.
Created in NX7.5.0
License requirements: nx_adv_durability ("NX Advanced Durability")
metasolution | The durability metasolution to be deleted |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.CAE.DurabilityMetaSolution NXOpen.CAE.DurabilityMetaSolutionCollection.FindObject | ( | string | name | ) |
Finds a durability meta solution with a specified name.
Created in NX7.5.0
License requirements: nx_adv_durability ("NX Advanced Durability")
name | name of the durability metasolution |
unsafe void NXOpen.CAE.DurabilityMetaSolutionCollection.SetActiveMetasolution | ( | NXOpen.CAE.DurabilityMetaSolution | source | ) |
Activates the metasolution.
Created in NX7.5.0
License requirements: nx_adv_durability ("NX Advanced Durability")
source | The metasolution to activate |
NXOpen.CAE.DurabilityMetaSolution [] NXOpen.CAE.DurabilityMetaSolutionCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAE.DurabilityMetaSolution objects.
|
get |
Returns the tag of this object.