NXOpen .NET Reference
12.0.0
|
Represents the builder for solving the durability event. More...
Public Types | |
enum | SubmitOptionsEnum { Solve } |
the submit options enum. More... | |
Properties | |
unsafe bool | CreateDiagnosticGroups [get, set] |
Returns or sets the create diagnostic groups. More... | |
unsafe bool | ModelCheck [get, set] |
Returns or sets the model check. More... | |
unsafe bool | SaveGeometry [get, set] |
Returns or sets the geometry save flag. More... | |
unsafe NXOpen.CAE.DurabilityEventSolverBuilder.SubmitOptionsEnum | SubmitOptions [get, set] |
Returns or sets the submit options. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents the builder for solving the durability event.
When solving an event, the files pertaining to this event will be overwritten.
To create a new instance of this class, use NXOpen.CAE.DurabilityManager.CreateEventSolverBuilder
Default values.
Property | Value |
---|---|
CreateDiagnosticGroups |
0 |
ModelCheck |
0 |
SubmitOptions |
Solve |
Created in NX7.5.0
|
getset |
Returns or sets the create diagnostic groups.
Created in NX7.5.1
License requirements to get this property: nx_adv_durability ("NX Advanced Durability")
License requirements to set this property: nx_adv_durability ("NX Advanced Durability")
|
getset |
Returns or sets the model check.
Created in NX7.5.0
License requirements to get this property: nx_adv_durability ("NX Advanced Durability")
License requirements to set this property: nx_adv_durability ("NX Advanced Durability")
|
getset |
Returns or sets the geometry save flag.
Created in NX10.0.0
License requirements to get this property: nx_adv_durability ("NX Advanced Durability")
License requirements to set this property: nx_adv_durability ("NX Advanced Durability")
|
getset |
Returns or sets the submit options.
Created in NX7.5.0
License requirements to get this property: nx_adv_durability ("NX Advanced Durability")
License requirements to set this property: nx_adv_durability ("NX Advanced Durability")