NXOpen .NET Reference
12.0.0
|
Represents a collection of event strength settings. More...
Public Member Functions | |
NXOpen.CAE.DurabilityStrength[] | ToArray () |
Returns an array of NXOpen.CAE.DurabilityStrength objects. More... | |
unsafe NXOpen.CAE.DurabilityStrength | FindObject (string name) |
Finds an event strength settings with a specified name. More... | |
unsafe NXOpen.CAE.DurabilityEventStrengthSettingsBuilder | CreateEventstrengthsettingsBuilder (NXOpen.CAE.DurabilityStrength eventstrengthsettings) |
Creates the builder object of durability event strength settings. More... | |
unsafe void | DeleteStrength (NXOpen.CAE.DurabilityStrength eventstrengthsettings) |
Delete a durability event strength settings. More... | |
unsafe NXOpen.CAE.DurabilityStrength | CloneStrength (NXOpen.CAE.DurabilityStrength source) |
Clones a durability event strength settings. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of event strength settings.
To obtain an instance of this class, refer to NXOpen.CAE.DurabilityManager
Created in NX8.5.0
unsafe NXOpen.CAE.DurabilityStrength NXOpen.CAE.DurabilityStrengthCollection.CloneStrength | ( | NXOpen.CAE.DurabilityStrength | source | ) |
Clones a durability event strength settings.
Created in NX8.5.0
License requirements: nx_adv_durability ("NX Advanced Durability")
source | Source event strength settingss |
unsafe NXOpen.CAE.DurabilityEventStrengthSettingsBuilder NXOpen.CAE.DurabilityStrengthCollection.CreateEventstrengthsettingsBuilder | ( | NXOpen.CAE.DurabilityStrength | eventstrengthsettings | ) |
Creates the builder object of durability event strength settings.
Created in NX8.5.0
License requirements: nx_adv_durability ("NX Advanced Durability")
eventstrengthsettings |
unsafe void NXOpen.CAE.DurabilityStrengthCollection.DeleteStrength | ( | NXOpen.CAE.DurabilityStrength | eventstrengthsettings | ) |
Delete a durability event strength settings.
Created in NX8.5.0
License requirements: nx_adv_durability ("NX Advanced Durability")
eventstrengthsettings | The durability event strength settings to be deleted |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.CAE.DurabilityStrength NXOpen.CAE.DurabilityStrengthCollection.FindObject | ( | string | name | ) |
Finds an event strength settings with a specified name.
Created in NX8.5.0
License requirements: nx_adv_durability ("NX Advanced Durability")
name | name of the durability event strength settings |
NXOpen.CAE.DurabilityStrength [] NXOpen.CAE.DurabilityStrengthCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAE.DurabilityStrength objects.
|
get |
Returns the tag of this object.