NXOpen .NET Reference
12.0.0
|
Represents a builder class for the event strength settings. More...
Public Types | |
enum | StressCriterionEnum { UltimateStress, YieldStress } |
the stress criterion enum. More... | |
enum | StressTypeEnum { VonMises, Tresca, MaximumPrincipal, MinimumPrincipal } |
the stress type enum. More... | |
enum | OrthotropicFailureCriterionEnum { Hill, Hoffman, TsaiWu, MaximumStress } |
the orthotropic Failure criterion enum. More... | |
Properties | |
unsafe double | FactorOfSafety [get, set] |
Returns or sets the factor of safety. More... | |
unsafe bool | MarginOfSafety [get, set] |
Returns or sets the margin of safety. More... | |
unsafe string | Name [get, set] |
Returns or sets the name. More... | |
unsafe NXOpen.CAE.DurabilityEventStrengthSettingsBuilder.OrthotropicFailureCriterionEnum | OrthotropicFailureCriterion [get, set] |
Returns or sets the orthotropic failure criterion. More... | |
unsafe bool | PerformOrthotropicAnalysis [get, set] |
Returns or sets the perform orthotropic analysis. More... | |
unsafe bool | StrengthSafetyFactor [get, set] |
Returns or sets the strength safety factor. More... | |
unsafe NXOpen.CAE.DurabilityEventStrengthSettingsBuilder.StressCriterionEnum | StressCriterion [get, set] |
Returns or sets the stress criterion. More... | |
unsafe NXOpen.CAE.DurabilityEventStrengthSettingsBuilder.StressTypeEnum | StressType [get, set] |
Returns or sets the stress type. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a builder class for the event strength settings.
The event strength settings are the data which describe how to evaluate the strength and what to output for strength results.
To create a new instance of this class, use NXOpen.CAE.DurabilityStrengthCollection.CreateEventstrengthsettingsBuilder
Created in NX7.5.0
|
getset |
Returns or sets the factor of safety.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_adv_durability ("NX Advanced Durability")
|
getset |
Returns or sets the margin of safety.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_adv_durability ("NX Advanced Durability")
|
getset |
Returns or sets the name.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_adv_durability ("NX Advanced Durability")
|
getset |
Returns or sets the orthotropic failure criterion.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_adv_durability ("NX Advanced Durability")
|
getset |
Returns or sets the perform orthotropic analysis.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_adv_durability ("NX Advanced Durability")
|
getset |
Returns or sets the strength safety factor.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_adv_durability ("NX Advanced Durability")
|
getset |
Returns or sets the stress criterion.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_adv_durability ("NX Advanced Durability")
|
getset |
Returns or sets the stress type.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_adv_durability ("NX Advanced Durability")