NXOpen .NET Reference
12.0.0
|
Represents a collection of random fatigue. More...
Public Member Functions | |
NXOpen.CAE.DurabilityRandomFatigue[] | ToArray () |
Returns an array of NXOpen.CAE.DurabilityRandomFatigue objects. More... | |
unsafe NXOpen.CAE.DurabilityRandomFatigue | FindObject (string name) |
Finds an event fatigue settings with a specified name. More... | |
unsafe NXOpen.CAE.DurabilityRandomFatigueBuilder | CreateRandomfatigueBuilder (NXOpen.CAE.DurabilityRandomFatigue randomFatigue) |
Creates the builder object of durability event fatigue settings. More... | |
unsafe void | DeleteRandomFatigue (NXOpen.CAE.DurabilityRandomFatigue randomFatigue) |
Delete a durability fatigue. More... | |
unsafe NXOpen.CAE.DurabilityRandomFatigue | CloneRandomFatigue (NXOpen.CAE.DurabilityRandomFatigue source) |
Clones a durability event fatigue settings. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of random fatigue.
To obtain an instance of this class, refer to NXOpen.CAE.DurabilityManager
Created in NX8.5.0
unsafe NXOpen.CAE.DurabilityRandomFatigue NXOpen.CAE.DurabilityRandomFatigueCollection.CloneRandomFatigue | ( | NXOpen.CAE.DurabilityRandomFatigue | source | ) |
Clones a durability event fatigue settings.
Created in NX8.5.0
License requirements: nx_adv_durability ("NX Advanced Durability")
source | Source event fatigue settingss |
unsafe NXOpen.CAE.DurabilityRandomFatigueBuilder NXOpen.CAE.DurabilityRandomFatigueCollection.CreateRandomfatigueBuilder | ( | NXOpen.CAE.DurabilityRandomFatigue | randomFatigue | ) |
Creates the builder object of durability event fatigue settings.
Created in NX8.5.0
License requirements: nx_adv_durability ("NX Advanced Durability")
randomFatigue |
unsafe void NXOpen.CAE.DurabilityRandomFatigueCollection.DeleteRandomFatigue | ( | NXOpen.CAE.DurabilityRandomFatigue | randomFatigue | ) |
Delete a durability fatigue.
Created in NX8.5.0
License requirements: nx_adv_durability ("NX Advanced Durability")
randomFatigue | The durability random fatigue settings to be deleted |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.CAE.DurabilityRandomFatigue NXOpen.CAE.DurabilityRandomFatigueCollection.FindObject | ( | string | name | ) |
Finds an event fatigue settings with a specified name.
Created in NX8.5.0
License requirements: nx_adv_durability ("NX Advanced Durability")
name | name of the durability event fatigue settings |
NXOpen.CAE.DurabilityRandomFatigue [] NXOpen.CAE.DurabilityRandomFatigueCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAE.DurabilityRandomFatigue objects.
|
get |
Returns the tag of this object.