NXOpen .NET Reference
12.0.0
|
Represents a builder class for the event fatigue settings. More...
Public Types | |
enum | RandomFatigueMethodEnum { NarrowBandMiles, WideBandDirlik } |
the random method. More... | |
Properties | |
unsafe bool | EventDamage [get, set] |
Returns or sets the event damage. More... | |
unsafe bool | EventLife [get, set] |
Returns or sets the event life. More... | |
unsafe string | Name [get, set] |
Returns or sets the name. More... | |
unsafe NXOpen.Expression | RandomEventDuration [get] |
Returns the random event duration. More... | |
unsafe NXOpen.CAE.DurabilityRandomFatigueBuilder.RandomFatigueMethodEnum | RandomFatigueMethod [get, set] |
Returns or sets the random fatigue method. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a builder class for the event fatigue settings.
The fatigue settings help the user control the fatigue/durability parameters in the event.
To create a new instance of this class, use NXOpen.CAE.DurabilityRandomFatigueCollection.CreateRandomfatigueBuilder
Created in NX8.5.0
|
getset |
Returns or sets the event damage.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_adv_durability ("NX Advanced Durability")
|
getset |
Returns or sets the event life.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_adv_durability ("NX Advanced Durability")
|
getset |
Returns or sets the name.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_adv_durability ("NX Advanced Durability")
|
get |
Returns the random event duration.
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the random fatigue method.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_adv_durability ("NX Advanced Durability")