NXOpen .NET Reference
12.0.0
|
Represents the builder for solving the durability solution process. More...
Public Types | |
enum | SubmitOptionsEnum { Solve } |
the submit options enum. More... | |
enum | ActiveEventSolveOptionsEnum { Unsolved, All } |
the active event solve options enum. More... | |
Properties | |
unsafe NXOpen.CAE.DurabilitySolverBuilder.ActiveEventSolveOptionsEnum | ActiveEventSolveOptions [get, set] |
Returns or sets the active event solve options. More... | |
unsafe bool | CreateDiagnosticGroups [get, set] |
Returns or sets the create diagnostic groups. More... | |
unsafe bool | ModelCheck [get, set] |
Returns or sets the model check. More... | |
unsafe bool | SaveGeometry [get, set] |
Returns or sets the geometry save flag. More... | |
unsafe NXOpen.CAE.DurabilitySolverBuilder.SubmitOptionsEnum | SubmitOptions [get, set] |
Returns or sets the submit options. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents the builder for solving the durability solution process.
When solving a solution process, the software checks to see which of the active events it needs to solve. It solves them first followed by solving the durability solution process. The result file for the durability solution process will contain worst case results for safety factors and cumulative damage from the active events. Only the solution process file will be overwritten every time this builder is committed.
To create a new instance of this class, use NXOpen.CAE.DurabilityManager.CreateSolverBuilder
Default values.
Property | Value |
---|---|
ActiveEventSolveOptions |
Unsolved |
CreateDiagnosticGroups |
0 |
ModelCheck |
0 |
SubmitOptions |
Solve |
Created in NX7.5.0
|
getset |
Returns or sets the active event solve options.
Created in NX7.5.0
License requirements to get this property: nx_adv_durability ("NX Advanced Durability")
License requirements to set this property: nx_adv_durability ("NX Advanced Durability")
|
getset |
Returns or sets the create diagnostic groups.
Created in NX7.5.1
License requirements to get this property: nx_adv_durability ("NX Advanced Durability")
License requirements to set this property: nx_adv_durability ("NX Advanced Durability")
|
getset |
Returns or sets the model check.
Created in NX7.5.0
License requirements to get this property: nx_adv_durability ("NX Advanced Durability")
License requirements to set this property: nx_adv_durability ("NX Advanced Durability")
|
getset |
Returns or sets the geometry save flag.
Created in NX10.0.0
License requirements to get this property: nx_adv_durability ("NX Advanced Durability")
License requirements to set this property: nx_adv_durability ("NX Advanced Durability")
|
getset |
Returns or sets the submit options.
Created in NX7.5.0
License requirements to get this property: nx_adv_durability ("NX Advanced Durability")
License requirements to set this property: nx_adv_durability ("NX Advanced Durability")