NXOpen .NET Reference
12.0.0
|
Represents the builder for evaluating fatigue histories. More...
Public Types | |
enum | FatigueHistoryDataTypeEnum { AsPerEvent, Stress, Strain } |
Fatigue history data type: as per event, stress or strain More... | |
Public Member Functions | |
unsafe void | EditEvent () |
The function is called when the user click the button of Edit Event Attributes More... | |
unsafe void | AfuFunction () |
The function is called when the user click the button of Export to AFU Funciton More... | |
unsafe void | ExportFatigueHistoryToCsv (string csvFilename) |
Export fatigue history functions to a csv file. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.CAE.DurabilityEvaluateFatigueHistoryBuilder.FatigueHistoryDataTypeEnum | FatigueHistoryDataType [get, set] |
Returns or sets the fatigue history enum More... | |
unsafe string | OutputAfuFileName [get, set] |
Returns or sets the output afu file name. More... | |
Represents the builder for evaluating fatigue histories.
To create a new instance of this class, use NXOpen.CAE.DurabilityManager.CreateDurabilityEvaluateFatigueHistoryBuilder
Default values.
Property | Value |
---|---|
FatigueHistoryDataType |
Stress |
Created in NX8.0.1
unsafe void NXOpen.CAE.DurabilityEvaluateFatigueHistoryBuilder.AfuFunction | ( | ) |
The function is called when the user click the button of Export to AFU Funciton
Created in NX8.0.1
License requirements: nx_adv_durability ("NX Advanced Durability")
unsafe void NXOpen.CAE.DurabilityEvaluateFatigueHistoryBuilder.EditEvent | ( | ) |
The function is called when the user click the button of Edit Event Attributes
Created in NX8.0.1
License requirements: nx_adv_durability ("NX Advanced Durability")
unsafe void NXOpen.CAE.DurabilityEvaluateFatigueHistoryBuilder.ExportFatigueHistoryToCsv | ( | string | csvFilename | ) |
Export fatigue history functions to a csv file.
Created in NX8.0.1
License requirements: nx_adv_durability ("NX Advanced Durability")
csvFilename | fatigue history functions will be written-out to this file. |
|
getset |
Returns or sets the fatigue history enum
Created in NX8.0.1
License requirements to get this property: None.
License requirements to set this property: nx_adv_durability ("NX Advanced Durability")
|
getset |
Returns or sets the output afu file name.
Created in NX8.0.1
License requirements to get this property: nx_adv_durability ("NX Advanced Durability")
License requirements to set this property: nx_adv_durability ("NX Advanced Durability")