NXOpen .NET Reference
12.0.0
|
Represents a collection of event fatigue settings. More...
Public Member Functions | |
NXOpen.CAE.DurabilityFatigue[] | ToArray () |
Returns an array of NXOpen.CAE.DurabilityFatigue objects. More... | |
unsafe NXOpen.CAE.DurabilityFatigue | FindObject (string name) |
Finds an event fatigue settings with a specified name. More... | |
unsafe NXOpen.CAE.DurabilityEventFatigueSettingsBuilder | CreateEventfatiguesettingsBuilder (NXOpen.CAE.DurabilityFatigue eventfatiguesettings) |
Creates the builder object of durability event fatigue settings. More... | |
unsafe void | DeleteFatigue (NXOpen.CAE.DurabilityFatigue eventfatiguesettings) |
Delete a durability fatigue. More... | |
unsafe NXOpen.CAE.DurabilityFatigue | CloneFatigue (NXOpen.CAE.DurabilityFatigue source) |
Clones a durability event fatigue settings. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of event fatigue settings.
To obtain an instance of this class, refer to NXOpen.CAE.DurabilityManager
Created in NX8.5.0
unsafe NXOpen.CAE.DurabilityFatigue NXOpen.CAE.DurabilityFatigueCollection.CloneFatigue | ( | NXOpen.CAE.DurabilityFatigue | source | ) |
Clones a durability event fatigue settings.
Created in NX8.5.0
License requirements: nx_adv_durability ("NX Advanced Durability")
source | Source event fatigue settingss |
unsafe NXOpen.CAE.DurabilityEventFatigueSettingsBuilder NXOpen.CAE.DurabilityFatigueCollection.CreateEventfatiguesettingsBuilder | ( | NXOpen.CAE.DurabilityFatigue | eventfatiguesettings | ) |
Creates the builder object of durability event fatigue settings.
Created in NX8.5.0
License requirements: nx_adv_durability ("NX Advanced Durability")
eventfatiguesettings |
unsafe void NXOpen.CAE.DurabilityFatigueCollection.DeleteFatigue | ( | NXOpen.CAE.DurabilityFatigue | eventfatiguesettings | ) |
Delete a durability fatigue.
Created in NX8.5.0
License requirements: nx_adv_durability ("NX Advanced Durability")
eventfatiguesettings | The durability event fatigue settings to be deleted |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.CAE.DurabilityFatigue NXOpen.CAE.DurabilityFatigueCollection.FindObject | ( | string | name | ) |
Finds an event fatigue settings with a specified name.
Created in NX8.5.0
License requirements: nx_adv_durability ("NX Advanced Durability")
name | name of the durability event fatigue settings |
NXOpen.CAE.DurabilityFatigue [] NXOpen.CAE.DurabilityFatigueCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAE.DurabilityFatigue objects.
|
get |
Returns the tag of this object.